Aligning and Fixing Sets

Aligning and Fixing Sets
For aligning (positioning) and fastening the vice on the machine table.
Size according to T-slot or thread in the machine table.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1705.400
1705.410
1705.420
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
T-slot size
(mm)
Weight
(g)

262.61 €

1 3 Days M1012500

179.77 €

1 3 Days M1214650

258.34 €

1 3 Days M1416850

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes

Tech Support