Connecting Elements, hydraulically operated, single acting with lifting-off

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1990.080

Part Number
1990.080
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,189.76 €

1 3 Days

Loading...

  1. 1

Basic information

Material Steel, case-hardened Release pressure to(bar) 80 Release pressure of(bar) 60
Holding force(N) 20000 Centering accuracy(mm) < 0.01 Conflict Minerals free yes
REACH compliant yes Weight(g) 3750

This page is Connecting Elements, hydraulically operated, single acting with lifting-off, part number 1990.080.
You can find the detail information about specifications and dimensions on part number 1990.080.

Tech Support