Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LAT3-30-3AN1D
Part Number
|
---|
LAT3-30-3AN1D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Input Power Supply | Position Detection | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Table Length L1 (mm) | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | I/O cable specification change | Peripheral parts type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
988.89 € | 1 | 26 Days | Main Body | Sliders | 30 | 0 to 2.0 | 1 | 0 to 2.0 | 0.05 | Linear Motor | Provided | 24 V DC | Incremental | NPN | 49 | Not Provided | 0 to 100 | 5.5 | Not Provided | 120 | Standard | ±90 | 400 | 3 | - | 1 | DIN rail mounting type | No specification change | - |
Loading...
This page is Card motor LAT3 series, part number LAT3-30-3AN1D.
You can find the detail information about specifications and dimensions on part number LAT3-30-3AN1D.
Configure
Basic Attributes
Controller/driver type
Peripheral parts type
Type
Main Body, Peripheral Components
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Drive Method
Guide
Input Power Supply
Position Detection
I/O Module
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Noise Filters
Table Length L1(mm)
Usage Environment
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Actuator cable length(m)
I/O cable length / communication plug(m)
Controller/driver mounting method
I/O cable specification change
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LAT3-10-1AN1D |
LAT3-10-1AND |
LAT3-10-1AP |
LAT3-30-3AN3 |
LAT3-30-3AN3D |
LAT3-30-3AP1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Input Power Supply | Position Detection | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Table Length L1 (mm) | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | I/O cable specification change | Peripheral parts type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
923.63 € | 1 | 26 Days | Main Body | Sliders | 10 | 0 to 2.0 | 1 | 0 to 2.0 | 0.1 | Linear Motor | Provided | 24 V DC | Incremental | NPN | 49 | Not Provided | 0 to 100 | 5.2 | Not Provided | 60 | Standard | ±90 | 400 | 1 | - | 1 | DIN rail mounting type | No specification change | - | ||
875.19 € | 1 | 26 Days | Main Body | Sliders | 10 | 0 to 2.0 | 1 | 0 to 2.0 | 0.1 | Linear Motor | Provided | 24 V DC | Incremental | NPN | 49 | Not Provided | 0 to 100 | 5.2 | Not Provided | 60 | Standard | ±90 | 400 | 1 | - | Without cable | DIN rail mounting type | No specification change | - | ||
849.24 € | 1 | 26 Days | Main Body | Sliders | 10 | 0 to 2.0 | 1 | 0 to 2.0 | 0.1 | Linear Motor | Provided | 24 V DC | Incremental | PNP | 49 | Not Provided | 0 to 100 | 5.2 | Not Provided | 60 | Standard | ±90 | 400 | 1 | - | Without cable | Screw mounting type | No specification change | - | ||
979.79 € | 1 | 26 Days | Main Body | Sliders | 30 | 0 to 2.0 | 1 | 0 to 2.0 | 0.05 | Linear Motor | Provided | 24 V DC | Incremental | NPN | 49 | Not Provided | 0 to 100 | 5.5 | Not Provided | 120 | Standard | ±90 | 400 | 3 | - | 3 | Screw mounting type | No specification change | - | ||
1,005.71 € | 1 | 26 Days | Main Body | Sliders | 30 | 0 to 2.0 | 1 | 0 to 2.0 | 0.05 | Linear Motor | Provided | 24 V DC | Incremental | NPN | 49 | Not Provided | 0 to 100 | 5.5 | Not Provided | 120 | Standard | ±90 | 400 | 3 | - | 3 | DIN rail mounting type | No specification change | - | ||
962.96 € | 1 | 26 Days | Main Body | Sliders | 30 | 0 to 2.0 | 1 | 0 to 2.0 | 0.05 | Linear Motor | Provided | 24 V DC | Incremental | PNP | 49 | Not Provided | 0 to 100 | 5.5 | Not Provided | 120 | Standard | ±90 | 400 | 3 | - | 1 | Screw mounting type | No specification change | - |