Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LDZBB3M-25A3-M9N
Part Number
|
---|
LDZBB3M-25A3-M9N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Drive Method | Guide | Lead (mm) | Input Power Supply | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Usage Environment | Maximum Velocity (mm/sec) | Motor type | Mounting support | Auto switch | Rod end thread | Built-in magnet | Cylinder size | Motor size | Rod-end thread | Lead wire length | Number of auto switches | Auto switch | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
376.97 € | 1 | 26 Days | Main Body | Rods | 25 | 2.1 to 5.0 | 4.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 6 | 24 V DC | NPN | Not Provided | 0 to 100 | 43 | Not Provided | Standard | 100 | DC motor | Basic Type | - | - | - | - | - | Female thread | 0.5 | 2 | M9N | None |
Loading...
This page is Electric cylinder LZB series, part number LDZBB3M-25A3-M9N.
You can find the detail information about specifications and dimensions on part number LDZBB3M-25A3-M9N.
Configure
Basic Attributes
Drive Method
Auto switch
Rod end thread
Built-in magnet
Cylinder size
Motor size
Type
Main Body, Peripheral Components
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Guide
Lead(mm)
Input Power Supply
I/O Module
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Noise Filters
Usage Environment
Maximum Velocity(mm/sec)
Motor type
Mounting support
Rod-end thread
Lead wire length
Number of auto switches
Auto switch
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LDZBB3H-10A3L |
LDZBB3H-150A3 |
LDZBB3H-200A3 |
LDZBB3M-25A3L |
LDZBB3M-25A3L-M9PL |
LDZBB3M-40A3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Drive Method | Guide | Lead (mm) | Input Power Supply | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Usage Environment | Maximum Velocity (mm/sec) | Motor type | Mounting support | Auto switch | Rod end thread | Built-in magnet | Cylinder size | Motor size | Rod-end thread | Lead wire length | Number of auto switches | Auto switch | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
313.61 € | 1 | 26 Days | Main Body | Rods | 10 | 2.1 to 5.0 | 2.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 12 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 24 | Not Provided | Standard | 200 | DC motor | Basic Type | - | - | - | - | - | Threaded | - | - | Without auto switch (built-in magnet) | None | ||
309.02 € | 1 | 26 Days | Main Body | Rods | 150 | 2.1 to 5.0 | 2.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 12 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 24 | Not Provided | Standard | 200 | DC motor | Basic Type | - | - | - | - | - | Female thread | - | - | Without auto switch (built-in magnet) | None | ||
322.52 € | 1 | 26 Days | Main Body | Rods | 200 | 2.1 to 5.0 | 2.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 12 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 24 | Not Provided | Standard | 200 | DC motor | Basic Type | - | - | - | - | - | Female thread | - | - | Without auto switch (built-in magnet) | None | ||
313.61 € | 1 | 26 Days | Main Body | Rods | 25 | 2.1 to 5.0 | 4.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 6 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 43 | Not Provided | Standard | 100 | DC motor | Basic Type | - | - | - | - | - | Threaded | - | - | Without auto switch (built-in magnet) | None | ||
388.52 € | 1 | 26 Days | Main Body | Rods | 25 | 2.1 to 5.0 | 4.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 6 | 24 V DC | PNP | Not Provided | 0 to 100 | 43 | Not Provided | Standard | 100 | DC motor | Basic Type | - | - | - | - | - | Threaded | 3 | 2 | M9P | None | ||
311.73 € | 1 | 26 Days | Main Body | Rods | 40 | 2.1 to 5.0 | 4.4 | [Slide Screws] Slide Screw + Belt | Not Provided | 6 | 24 V DC | Not Provided | Not Provided | 0 to 100 | 43 | Not Provided | Standard | 100 | DC motor | Basic Type | - | - | - | - | - | Female thread | - | - | Without auto switch (built-in magnet) | None |