• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Electric cylinder LZC series (Part Numbers - CAD Download)

Electric cylinder LZC series
It can be used like an air cylinder. -The drive system is a rolled ball screw.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LDZCB5H-50A5LF-M9NZ3

Part Number
LDZCB5H-50A5LF-M9NZ3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Lead
(mm)
I/O Module Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Maximum Velocity
(mm/sec)
Mounting support Rod-end thread Lead wire length Number of auto switches Auto switch Connector type Cover specification

679.31 €

1 26 Days 505.1 to 10.07.312NPN0 to 10072200Basic TypeThreaded53M9NNoneFull Cover

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Rods Drive Method Rolled Ball Screw
Guide Not Provided Input Power Supply 24 V DC Brake Not Provided
Noise Filters Not Provided Usage Environment Standard Motor type DC motor

This page is Electric cylinder LZC series, part number LDZCB5H-50A5LF-M9NZ3.
You can find the detail information about specifications and dimensions on part number LDZCB5H-50A5LF-M9NZ3.

Variation of this product

Part Number
LDZCB3H-150A3F
LDZCB3H-200A3F
LDZCB3H-200A3LF
LDZCB5L-100A5F
LDZCB5L-100A5H
LDZCB5L-100A5LF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Lead
(mm)
I/O Module Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Maximum Velocity
(mm/sec)
Mounting support Rod-end thread Lead wire length Number of auto switches Auto switch Connector type Cover specification

406.98 €

1 26 Days 1502.1 to 5.02.412Not Provided0 to 10024200Basic TypeFemale thread--Without auto switch (built-in magnet)NoneFull Cover

406.98 €

1 26 Days 2002.1 to 5.02.412Not Provided0 to 10024200Basic TypeFemale thread--Without auto switch (built-in magnet)NoneFull Cover

410.65 €

1 26 Days 2002.1 to 5.02.412Not Provided0 to 10024200Basic TypeThreaded--Without auto switch (built-in magnet)NoneFull Cover

562.35 €

1 26 Days 10010.1 to 20.0202Not Provided101 to 20019633Basic TypeFemale thread--Without auto switch (built-in magnet)NoneFull Cover

561.47 €

1 26 Days 10010.1 to 20.0202Not Provided101 to 20019633Basic TypeFemale thread--Without auto switch (built-in magnet)NoneHalf cover

566.00 €

1 26 Days 10010.1 to 20.0202Not Provided101 to 20019633Basic TypeThreaded--Without auto switch (built-in magnet)NoneFull Cover

Tech Support