Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LDZCB3L-100A3F
Part Number
|
---|
LDZCB3L-100A3F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Lead (mm) | I/O Module | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Maximum Velocity (mm/sec) | Mounting support | Rod-end thread | Lead wire length | Number of auto switches | Auto switch | Connector type | Cover specification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
392.60 € | 1 | 26 Days | 100 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover |
Loading...
Main Body, Peripheral Components | Main Body | Type | Rods | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Not Provided | Input Power Supply | 24 V DC | Brake | Not Provided |
Noise Filters | Not Provided | Usage Environment | Standard | Motor type | DC motor |
This page is Electric cylinder LZC series, part number LDZCB3L-100A3F.
You can find the detail information about specifications and dimensions on part number LDZCB3L-100A3F.
Configure
Basic Attributes
Lead wire length
Number of auto switches
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Lead(mm)
I/O Module
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Maximum Velocity(mm/sec)
Mounting support
Rod-end thread
Auto switch
Connector type
Cover specification
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LDZCB3H-150A3F |
LDZCB3H-200A3F |
LDZCB3H-200A3LF |
LDZCB3L-100A3LH |
LDZCB3L-200A3F |
LDZCB3L-200A3H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Lead (mm) | I/O Module | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Maximum Velocity (mm/sec) | Mounting support | Rod-end thread | Lead wire length | Number of auto switches | Auto switch | Connector type | Cover specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
406.98 € | 1 | 26 Days | 150 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | ||
406.98 € | 1 | 26 Days | 200 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | ||
410.65 € | 1 | 26 Days | 200 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | ||
395.35 € | 1 | 26 Days | 100 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Half cover | ||
406.98 € | 1 | 26 Days | 200 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | ||
406.11 € | 1 | 26 Days | 200 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover |