3-axis step motor controller JXC92 series

3-axis step motor controller JXC92 series
[Features]
·Speed tuning control is possible.
·Straight line / arc interpolation is possible.
·Positioning / pressing operation.
·Absolute / relative position coordinate indication.
·Step data entry (up to 2048 points).
·Space saving, wiring saving.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JXC927
JXC928
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Controller/driver mounting method

1,682.18 €

1 26 Days Screw Mount

1,703.02 €

1 26 Days DIN Rail

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Peripheral Components I/O Module Ethernet Motor type Step motor (24‑V DC servo)
Actuator cable length(m) 20 m or less

Tech Support