• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Electric actuator slider type ball screw drive LEFS series AC servo motor LECY□ (Part Numbers - CAD Download)

Electric actuator slider type ball screw drive LEFS series AC servo motor LECY□
[Features]
·Easy to install the main body / reduce installation man-hours
·The main body can be installed without removing exterior parts such as covers.
·Table position can be detected by auto switch
·Up to 4 locations can be attached to both sides of the body
·Ball screw drive

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEFS25LV6H-400

Part Number
LEFS25LV6H-400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Auto switch mounting bracket Positioning pin hole

2,074.11 €

1 26 Days 4005.1 to 10.0102.1 to 5.042050Not Provided0 to 10098102±201,50025Basic TypeAC Servo Motor (100W)Left side parallelWithout lockWithout cable-Without controller/driverWithout cableNoneBottom of housing B

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Provided Position Detection Absolute Noise Filters Not Provided
Usage Environment Standard Operating Temperature Range(°C) 5::40 Grease application (Seal band part) Yes

This page is Electric actuator slider type ball screw drive LEFS series AC servo motor LECY□, part number LEFS25LV6H-400.
You can find the detail information about specifications and dimensions on part number LEFS25LV6H-400.

Variation of this product

Part Number
LEFS25LV6A-200-S3M2H
LEFS25LV6A-300-RA
LEFS25LV6B-500B
LEFS25RV6A-100B
LEFS25RV6A-150-S3M2H
LEFS25RV6A-200-S3M2H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Auto switch mounting bracket Positioning pin hole

3,350.74 €

1 26 Days 20010.1 to 20.0205.1 to 10.081250Not Provided101 to 200196102±2090025Basic TypeAC Servo Motor (100W)Left side parallelWithout lockStandard cable3LECYM2-V5 (Compatible with MECHATROLINK-II)Without cable (Connector only)NoneBottom of housing B

2,446.10 €

1 26 Days 30010.1 to 20.0205.1 to 10.081250Not Provided101 to 200196102±2090025Basic TypeAC Servo Motor (100W)Left side parallelWithout lockRobotic cable (flex-resistant cable)10Without controller/driverWithout cableNoneBottom of housing B

2,509.50 €

1 26 Days 50010.1 to 20.02010.1 to 20.015650Provided101 to 200196102±2036025Basic TypeAC Servo Motor (100W)Left side parallelWith lockWithout cable-Without controller/driverWithout cableNoneBottom of housing B

2,303.26 €

1 26 Days 10010.1 to 20.0205.1 to 10.081250Provided101 to 200196102±2090025Basic TypeAC Servo Motor (100W)Right side parallelWith lockWithout cable-Without controller/driverWithout cableNoneBottom of housing B

3,350.74 €

1 26 Days 15010.1 to 20.0205.1 to 10.081250Not Provided101 to 200196102±2090025Basic TypeAC Servo Motor (100W)Right side parallelWithout lockStandard cable3LECYM2-V5 (Compatible with MECHATROLINK-II)Without cable (Connector only)NoneBottom of housing B

3,350.74 €

1 26 Days 20010.1 to 20.0205.1 to 10.081250Not Provided101 to 200196102±2090025Basic TypeAC Servo Motor (100W)Right side parallelWithout lockStandard cable3LECYM2-V5 (Compatible with MECHATROLINK-II)Without cable (Connector only)NoneBottom of housing B

Tech Support