• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Electric actuator slider type belt drive LEFB series AC servo motor LECS□ (Part Numbers - CAD Download)

Electric actuator slider type belt drive LEFB series AC servo motor LECS□
[Features]
·Easy to install the main body / reduce installation man-hours
 The main body can be installed without removing exterior parts such as covers.
·Table position can be detected by auto switch
·Up to 4 locations can be attached to both sides of the body
·Belt drive

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEFB25S2S-600-R2A21

Part Number
LEFB25S2S-600-R2A21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Auto switch mounting bracket

2,994.54 €

1 26 Days 6002.1 to 5.05Incremental50Not Provided0 to 1004910225AC Servo Motor (100W)Without lockRobotic cable (flex-resistant cable)2LECSA2-S1 (Pulse input type / positioning type)1.5None

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Belts
Guide Provided Lead(mm) 54 equivalent Noise Filters Not Provided
Usage Environment Standard Positioning Repeatability(µm) ±60 Maximum Velocity(mm/sec) 2000
Operating Temperature Range(°C) 5::40 Motor mounting position Turn back Positioning pin hole Bottom of housing B

This page is Electric actuator slider type belt drive LEFB series AC servo motor LECS□, part number LEFB25S2S-600-R2A21.
You can find the detail information about specifications and dimensions on part number LEFB25S2S-600-R2A21.

Variation of this product

Part Number
LEFB25S2S-1000-S2A2H
LEFB25S2S-1000-S5A2
LEFB25S2S-1000B-S2A2H
LEFB25S2S-600-R2A2H
LEFB25S2S-600-R5A2H
LEFB25S2S-600-S2A2H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Auto switch mounting bracket

2,895.47 €

1 26 Days 1,0002.1 to 5.05Incremental50Not Provided0 to 1004910225AC Servo Motor (100W)Without lockStandard cable2LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)None

2,901.84 €

1 26 Days 1,0002.1 to 5.05Incremental50Not Provided0 to 1004910225AC Servo Motor (100W)Without lockStandard cable5LECSA2-S1 (Pulse input type / positioning type)Without cableNone

3,358.66 €

1 26 Days 1,0002.1 to 5.05Incremental50Provided0 to 1004910225AC Servo Motor (100W)With lockStandard cable2LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)None

2,914.53 €

1 26 Days 6002.1 to 5.05Incremental50Not Provided0 to 1004910225AC Servo Motor (100W)Without lockRobotic cable (flex-resistant cable)2LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)None

3,032.57 €

1 26 Days 6002.1 to 5.05Incremental50Not Provided0 to 1004910225AC Servo Motor (100W)Without lockRobotic cable (flex-resistant cable)5LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)None

2,775.41 €

1 26 Days 6002.1 to 5.05Incremental50Not Provided0 to 1004910225AC Servo Motor (100W)Without lockStandard cable2LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)None

Tech Support