Electric actuator slider type belt drive LEFB series AC servo motor LECY□

Electric actuator slider type belt drive LEFB series AC servo motor LECY□
[Features]
·Easy to install the main body / reduce installation man-hours
 The main body can be installed without removing exterior parts such as covers.
·Table position can be detected by auto switch
·Up to 4 locations can be attached to both sides of the body
·Belt drive

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEFB25UV6S-900
LEFB25V6S-1200
LEFB25V6S-500
LEFB32UV7S-1000
LEFB32UV7S-1000-S5
LEFB32UV7S-1200-S5
LEFB32UV7S-1400
LEFB32UV7S-1400-SC
LEFB32UV7S-1700
LEFB32UV7S-1700-SC
LEFB32UV7S-2250-X1
LEFB32UV7S-600
LEFB32UV7S-600-S5
LEFB32UV7S-700
LEFB32UV7S-900
LEFB32UV7S-900-SC
LEFB32V7S-1000
LEFB32V7S-1200
LEFB32V7S-1300
LEFB32V7S-1300-R5
LEFB32V7S-1500B-SA
LEFB32V7S-2500
LEFB32V7S-2500-S5M2
LEFB32V7S-300-R3M2H
LEFB32V7S-500C-RA
LEFB40UV8S-1500-R5
LEFB40UV8S-3000
LEFB40UV8S-600
LEFB40V8S-1000
LEFB40V8S-1200-R3
LEFB40V8S-1400-S5
LEFB40V8S-1500
LEFB40V8S-2000
LEFB40V8S-3000
LEFB40V8S-3000-R5
LEFB40V8S-500-RA
LEFB40V8S-700C-RA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Auto switch mounting bracket

2,115.80 €

1 26 Days 9002.1 to 5.0550Not Provided0 to 1004910225AC Servo Motor (100W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

2,205.84 €

1 26 Days 1,2002.1 to 5.0550Not Provided0 to 1004910225AC Servo Motor (100W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

1,995.80 €

1 26 Days 5002.1 to 5.0550Not Provided0 to 1004910225AC Servo Motor (100W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

2,770.04 €

1 26 Days 1,00010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

3,046.29 €

1 26 Days 1,00010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockStandard cable5Without controller/driverWithout cableNone

3,130.30 €

1 26 Days 1,20010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockStandard cable5Without controller/driverWithout cableNone

2,938.14 €

1 26 Days 140010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

3,410.81 €

1 26 Days 140010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockStandard cable20Without controller/driverWithout cableNone

3,064.20 €

1 26 Days 170010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

3,536.87 €

1 26 Days 170010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockStandard cable20Without controller/driverWithout cableNone

3,400.33 €

1 26 Days 225010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

2,602.01 €

1 26 Days 60010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

2,878.26 €

1 26 Days 60010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockStandard cable5Without controller/driverWithout cableNone

2,643.99 €

1 26 Days 70010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

2,728.07 €

1 26 Days 90010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

3,200.74 €

1 26 Days 90010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockStandard cable20Without controller/driverWithout cableNone

2,770.04 €

1 26 Days 1,00010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

2,854.07 €

1 26 Days 1,20010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

2,896.11 €

1 26 Days 130010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

3,301.27 €

1 26 Days 130010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockRobotic cable (flex-resistant cable)5Without controller/driverWithout cableNone

3,993.07 €

1 26 Days 1,50010.1 to 20.01560Provided101 to 20014712232AC Servo Motor (200W)With lockStandard cable10Without controller/driverWithout cableNone

3,400.33 €

1 26 Days 250010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

4,984.51 €

1 26 Days 250010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockStandard cable5LECYM2-V7 (Compatible with MECHATROLINK-II)Without cableNone

4,173.30 €

1 26 Days 30010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockRobotic cable (flex-resistant cable)3LECYM2-V7 (Compatible with MECHATROLINK-II)Without cable (Connector only)None

3,289.44 €

1 26 Days 50010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockRobotic cable (flex-resistant cable)10Without controller/driverWithout cable1 pc. included (Include)

4,048.54 €

1 26 Days 1,50020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockRobotic cable (flex-resistant cable)5Without controller/driverWithout cableNone

4,498.73 €

1 26 Days 300020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

3,130.23 €

1 26 Days 60020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

3,358.29 €

1 26 Days 1,00020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

3,840.66 €

1 26 Days 1,20020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockRobotic cable (flex-resistant cable)3Without controller/driverWithout cableNone

3,862.60 €

1 26 Days 140020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockStandard cable5Without controller/driverWithout cableNone

3,643.39 €

1 26 Days 1,50020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

3,928.46 €

1 26 Days 2,00020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

4,498.73 €

1 Quote 300020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

4,903.90 €

1 Quote 300020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockRobotic cable (flex-resistant cable)5Without controller/driverWithout cableNone

3,625.67 €

1 26 Days 50020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockRobotic cable (flex-resistant cable)10Without controller/driverWithout cableNone

3,916.67 €

1 26 Days 70020.1 to 50.02574Not Provided201 to 30024517040AC Servo Motor (400W)Without lockRobotic cable (flex-resistant cable)10Without controller/driverWithout cable1 pc. included (Include)

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Belts
Guide Provided Lead(mm) 54 equivalent Position Detection Absolute
Noise Filters Not Provided Usage Environment Standard Positioning Repeatability(µm) ±60
Maximum Velocity(mm/sec) 2000 Operating Temperature Range(°C) 5::40 Motor mounting position Turn back
Positioning pin hole Bottom of housing B

Tech Support