Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEJB40S6T-1200-S5B2H
Part Number
|
---|
LEJB40S6T-1200-S5B2H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Lead (mm) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,851.91 € | 1 | 26 Days | 1,200 | 5.1 to 10.0 | 10 | 27 | Absolute | 105 | Not Provided | 0 to 100 | 98 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Standard cable | 5 | LECSB2-S5 (Pulse input type) | Without cable (Connector only) |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Belts |
---|---|---|---|---|---|
Guide | Provided | Noise Filters | Not Provided | Usage Environment | Standard |
Positioning Repeatability(µm) | ±40 |
This page is Electric actuator high rigidity slider type belt drive LEJB series AC servo motor LECS□, part number LEJB40S6T-1200-S5B2H.
You can find the detail information about specifications and dimensions on part number LEJB40S6T-1200-S5B2H.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Lead(mm)
Position Detection
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Maximum Velocity(mm/sec)
Size
Motor type
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEJB40S2T-1000-R5A21 |
LEJB40S2T-1000-R5A2H |
LEJB40S2T-1000-RAA1H |
LEJB40S6T-1200-S5S2H |
LEJB40S6T-1500 |
LEJB40S6T-1500-S5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Lead (mm) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,698.19 € | 1 | 26 Days | 1,000 | 10.1 to 20.0 | 20 | 27 | Incremental | 105 | Not Provided | 101 to 200 | 196 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Robotic cable (flex-resistant cable) | 5 | LECSA2-S1 (Pulse input type / positioning type) | 1.5 | ||
4,505.46 € | 1 | 26 Days | 1,000 | 10.1 to 20.0 | 20 | 27 | Incremental | 105 | Not Provided | 101 to 200 | 196 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Robotic cable (flex-resistant cable) | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | ||
4,726.77 € | 1 | 26 Days | 1,000 | 10.1 to 20.0 | 20 | 27 | Incremental | 105 | Not Provided | 101 to 200 | 196 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Robotic cable (flex-resistant cable) | 10 | LECSA1-S1 (Pulse input type / positioning type) | Without cable (Connector only) | ||
4,908.90 € | 1 | 26 Days | 1,200 | 5.1 to 10.0 | 10 | 27 | Absolute | 105 | Not Provided | 0 to 100 | 98 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Standard cable | 5 | LECSS2-S5 (SSCNET III type) | Without cable (Connector only) | ||
3,918.96 € | 1 | 26 Days | 1,500 | 5.1 to 10.0 | 10 | 27 | Absolute | 105 | Not Provided | 0 to 100 | 98 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Without cable | Without cable | No driver | Without cable | ||
4,093.89 € | 1 | 26 Days | 1,500 | 5.1 to 10.0 | 10 | 27 | Absolute | 105 | Not Provided | 0 to 100 | 98 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Standard cable | 5 | No driver | Without cable |