Electric actuator high rigidity slider type belt drive LEJB series AC servo motor LECY□

Electric actuator high rigidity slider type belt drive LEJB series AC servo motor LECY□
[Features]
·Thin low center of gravity
·High precision / high rigidity
·Reduction of installation man-hours
·Weight reduced by about 37%
·No interference with the workpiece motor
·Belt drive

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEJB40V6T-1000-R5M2
LEJB40V6T-1200
LEJB40V6T-1500
LEJB40V6T-1500-R5
LEJB40V6T-1500-R5M2H
LEJB40V6T-1500-RA
LEJB40V6T-1500-S5
LEJB40V6T-200
LEJB40V6T-2000
LEJB40V6T-200-S5
LEJB40V6T-300B-R3M2H
LEJB40V6T-500-S5
LEJB40V6T-500B-R3U2H
LEJB40V6T-600
LEJB40V6T-800
LEJB40V6T-800-S3
LEJB40V6T-800-SA
LEJB63V7T-1000
LEJB63V7T-1000B
LEJB63V7T-1200
LEJB63V7T-1200-S5
LEJB63V7T-1200-S5U2
LEJB63V7T-1500
LEJB63V7T-1500-S5
LEJB63V7T-2000
LEJB63V7T-2000B
LEJB63V7T-300
LEJB63V7T-3000
LEJB63V7T-3000-R3
LEJB63V7T-3000-R5
LEJB63V7T-3000-RA
LEJB63V7T-3000-RAM2
LEJB63V7T-3000-S3
LEJB63V7T-3000-S5
LEJB63V7T-600-RA
LEJB63V7T-800
LEJB63V7T-800-RA
LEJB63V7T-900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Lead
(mm)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)

4,985.40 €

1 26 Days 1,00010.1 to 20.02027105Not Provided101 to 200196160200040AC Servo Motor (100W)NoneRobot (Bending resistance)5LECYM2-V5 (Compatible with MECHATROLINK-II)Without cable

3,592.56 €

1 26 Days 1,2005.1 to 10.01027105Not Provided0 to 10098160200040AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cable

3,952.66 €

1 26 Days 1,5005.1 to 10.01027105Not Provided0 to 10098160200040AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cable

4,357.81 €

1 26 Days 1,5005.1 to 10.01027105Not Provided0 to 10098160200040AC Servo Motor (100W)NoneRobot (Bending resistance)5No driverWithout cable

5,606.64 €

1 Quote 1,5005.1 to 10.01027105Not Provided0 to 10098160200040AC Servo Motor (100W)NoneRobot (Bending resistance)5LECYM2-V5 (Compatible with MECHATROLINK-II)Without cable (Connector only)

4,505.14 €

1 Quote 1,5005.1 to 10.01027105Not Provided0 to 10098160200040AC Servo Motor (100W)NoneRobot (Bending resistance)10No driverWithout cable

4,228.91 €

1 Quote 1,5005.1 to 10.01027105Not Provided0 to 10098160200040AC Servo Motor (100W)NoneStandard5No driverWithout cable

2,392.26 €

1 26 Days 20010.1 to 20.02027105Not Provided101 to 200196160200040AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cable

5,123.47 €

1 Quote 2,0005.1 to 10.01027105Not Provided0 to 10098160200040AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cable

2,668.49 €

1 26 Days 20010.1 to 20.02027105Not Provided101 to 200196160200040AC Servo Motor (100W)NoneStandard5No driverWithout cable

4,549.37 €

1 26 Days 30010.1 to 20.02027105Provided101 to 200196160200040AC Servo Motor (100W)With lockRobot (Bending resistance)3LECYM2-V5 (Compatible with MECHATROLINK-II)Without cable (Connector only)

3,028.54 €

1 26 Days 50010.1 to 20.02027105Not Provided101 to 200196160200040AC Servo Motor (100W)NoneStandard5No driverWithout cable

4,789.43 €

1 26 Days 50010.1 to 20.02027105Provided101 to 200196160200040AC Servo Motor (100W)With lockRobot (Bending resistance)3LECYU2-V5 (Compatible with MECHATROLINK-III)Without cable (Connector only)

2,872.37 €

1 26 Days 60010.1 to 20.02027105Not Provided101 to 200196160200040AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cable

3,112.43 €

1 26 Days 80010.1 to 20.02027105Not Provided101 to 200196160200040AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cable

3,372.33 €

1 26 Days 80010.1 to 20.02027105Not Provided101 to 200196160200040AC Servo Motor (100W)NoneStandard3No driverWithout cable

3,445.94 €

1 26 Days 80010.1 to 20.02027105Not Provided101 to 200196160200040AC Servo Motor (100W)NoneStandard10No driverWithout cable

3,779.97 €

1 Quote 1,00020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cable

4,203.24 €

1 Quote 1,00020.1 to 50.03042129Provided201 to 300294172300063AC Servo Motor (200W)With lockWithout cableWithout cableNo driverWithout cable

4,078.99 €

1 Quote 1,20020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cable

4,355.23 €

1 Quote 1,20020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneStandard5No driverWithout cable

5,663.16 €

1 26 Days 1,20020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneStandard5LECYU2-V7 (Compatible with MECHATROLINK-III)Without cable

4,527.54 €

1 Quote 1,50020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cable

4,803.79 €

1 Quote 1,50020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneStandard5No driverWithout cable

5,746.84 €

1 26 Days 2,00020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cable

6,170.10 €

1 26 Days 2,00020.1 to 50.03042129Provided201 to 300294172300063AC Servo Motor (200W)With lockWithout cableWithout cableNo driverWithout cable

2,733.39 €

1 26 Days 30020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cable

7,442.04 €

1 Quote 300020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cable

7,810.36 €

1 Quote 300020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneRobot (Bending resistance)3No driverWithout cable

7,847.20 €

1 26 Days 300020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneRobot (Bending resistance)5No driverWithout cable

7,994.51 €

1 Quote 300020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneRobot (Bending resistance)10No driverWithout cable

9,302.46 €

1 26 Days 300020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneRobot (Bending resistance)10LECYM2-V7 (Compatible with MECHATROLINK-II)Without cable

7,701.93 €

1 Quote 300020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneStandard3No driverWithout cable

7,718.27 €

1 26 Days 300020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneStandard5No driverWithout cable

3,734.39 €

1 Quote 60020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneRobot (Bending resistance)10No driverWithout cable

3,480.96 €

1 26 Days 80020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cable

4,033.44 €

1 26 Days 80020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneRobot (Bending resistance)10No driverWithout cable

3,630.47 €

1 26 Days 90020.1 to 50.03042129Not Provided201 to 300294172300063AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cable

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Belts
Guide Provided Position Detection Absolute Noise Filters Not Provided
Usage Environment Standard Positioning Repeatability(µm) ±40

Tech Support