Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEMB25T-100-S1
Part Number
|
---|
LEMB25T-100-S1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Size | Step data (points) | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Stroke adjustment unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
743.65 € | 1 | 26 Days | 100 | 5.1 to 10.0 | 6 | Not Provided | Not Provided | 0 to 100 | 58.8 | 25 | - | Standard cable | 1.5 | Without controller | Without cable (without communication plug connector) | - | No unit |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Belts |
---|---|---|---|---|---|
Guide | Provided | Lead(mm) | Equivalent to 48 | Input Power Supply | 24 V DC |
Position Detection | Incremental | Table Width W1(mm) | 61 | Noise Filters | Not Provided |
Table Length L1(mm) | 78 | Usage Environment | Standard | Positioning Repeatability(µm) | ±80 |
Maximum Velocity(mm/sec) | 1,000 | Number of Tables | 1 pc. | Operating Temperature Range(°C) | 5::40 |
Motor type | Step motor (24‑V DC servo) | Motor mounting position | Turn back |
This page is Electric Actuator, Low Profile Slider Type, Basic Type, LEMB Series, Step Motor, part number LEMB25T-100-S1.
You can find the detail information about specifications and dimensions on part number LEMB25T-100-S1.
Configure
Basic Attributes
Step data (points)
Controller/driver mounting method
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
I/O Module
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Size
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Stroke adjustment unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEMB25T-100-R11P5 |
LEMB25T-100-R12P1 |
LEMB25T-100-R3C918 |
LEMB25T-1000 |
LEMB25T-1000-R5CP18 |
LEMB25T-1000-RACP18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | I/O Module | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Size | Step data (points) | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Stroke adjustment unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,079.98 € | 1 | 26 Days | 100 | 5.1 to 10.0 | 6 | PNP | Not Provided | 0 to 100 | 58.8 | 25 | 14 | Robot cable | 1.5 | LECP1 (programless type) | 5 | Screw mounting type | No unit | ||
1,066.13 € | 1 | 26 Days | 100 | 5.1 to 10.0 | 6 | PNP | Not Provided | 0 to 100 | 58.8 | 25 | 14 | Robot cable | 1.5 | LECP2 (programless type (with stroke learning function)) | 1.5 | Screw mounting type | No unit | ||
1,394.44 € | 1 | 26 Days | 100 | 5.1 to 10.0 | 6 | Ethernet | Not Provided | 0 to 100 | 58.8 | 25 | 64 | Robot cable | 3 | JXC91 (EtherNet/IP direct input type) | Without plug connector | DIN rail mounting type | No unit | ||
792.82 € | 1 | 26 Days | 1,000 | 5.1 to 10.0 | 6 | Not Provided | Not Provided | 0 to 100 | 58.8 | 25 | - | Without cable | Without cable | Without controller | Without cable (without communication plug connector) | - | No unit | ||
1,607.71 € | 1 | 26 Days | 1,000 | 5.1 to 10.0 | 6 | PROFINET | Not Provided | 0 to 100 | 58.8 | 25 | 64 | Robot cable | 5 | JXCP1 (PROFINET direct input type) | Without plug connector | DIN rail mounting type | No unit | ||
1,758.73 € | 1 | 26 Days | 1,000 | 5.1 to 10.0 | 6 | PROFINET | Not Provided | 0 to 100 | 58.8 | 25 | 64 | Robot cable | 10 | JXCP1 (PROFINET direct input type) | Without plug connector | DIN rail mounting type | No unit |