• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Electric Actuator, Low Profile Slider Type, Linear Guide 1-Axis/2-Axis, LEMH/LEMHT Series (Part Numbers - CAD Download)

Electric Actuator, Low Profile Slider Type, Linear Guide 1-Axis/2-Axis, LEMH/LEMHT Series
[Features]
·Thin low center of gravity
 The table height is thinned by the belt drive and the offset structure of the guide part.
·Air cylinder-like end-to-end control (12 intermediate stops possible). Easy position setting by numerical input
·Compatible with conventional E-MY2 series
·High maintainability
·Motor Mounting Position: Up / down, left / right selectable
·Non-contact auto switch can be installed for limit confirmation and intermediate signal confirmation

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEMH25LT-800-R32P5

Part Number
LEMH25LT-800-R32P5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Size Motor mounting position Step data (points) Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method

2,596.92 €

1 26 Days 8005.1 to 10.010PNP50.4Not Provided0 to 100987025Symmetrical, top fold14Robot cable3LECP2 (programless type (with stroke learning function))5Screw mounting type

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Belts
Guide Provided Lead(mm) Equivalent to 48 Input Power Supply 24 V DC
Position Detection Incremental Noise Filters Not Provided Usage Environment Standard
Positioning Repeatability(µm) ±80 Maximum Velocity(mm/sec) 2000 Number of Tables 1 pc.
Operating Temperature Range(°C) 5::40 Motor type Step motor (24‑V DC servo) Stroke adjustment unit Built-in unit

This page is Electric Actuator, Low Profile Slider Type, Linear Guide 1-Axis/2-Axis, LEMH/LEMHT Series, part number LEMH25LT-800-R32P5.
You can find the detail information about specifications and dimensions on part number LEMH25LT-800-R32P5.

Variation of this product

Part Number
LEMH25LT-100-S52P1
LEMH25LT-1000-R12N3D
LEMH25LT-100B
LEMH25LT-800-RA2P1D
LEMH25LT-800-S12P1
LEMH25LT-800-S52P1D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Size Motor mounting position Step data (points) Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method

1,734.56 €

1 26 Days 1005.1 to 10.010PNP50.4Not Provided0 to 100987025Symmetrical, top fold14Standard cable5LECP2 (programless type (with stroke learning function))1.5Screw mounting type

2,745.16 €

1 26 Days 1,0005.1 to 10.010NPN50.4Not Provided0 to 100987025Symmetrical, top fold14Robot cable1.5LECP2 (programless type (with stroke learning function))3DIN rail mounting type

1,617.10 €

1 26 Days 1005.1 to 10.010Not Provided50.4Provided0 to 100987025Symmetrical, top fold-Without cableWithout cableWithout controllerWithout cable (without communication plug connector)-

2,829.15 €

1 26 Days 8005.1 to 10.010PNP50.4Not Provided0 to 100987025Symmetrical, top fold14Robot cable10LECP2 (programless type (with stroke learning function))1.5DIN rail mounting type

2,529.40 €

1 26 Days 8005.1 to 10.010PNP50.4Not Provided0 to 100987025Symmetrical, top fold14Standard cable1.5LECP2 (programless type (with stroke learning function))1.5Screw mounting type

2,602.65 €

1 26 Days 8005.1 to 10.010PNP50.4Not Provided0 to 100987025Symmetrical, top fold14Standard cable5LECP2 (programless type (with stroke learning function))1.5DIN rail mounting type

Tech Support