Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEPY6K-25R
Part Number
|
---|
LEPY6K-25R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Max. Thrust Force (N) | Maximum Velocity (mm/sec) | Size | Motor type | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Motor cable entry direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
493.87 € | 1 | 26 Days | 25 | 0 to 2.0 | 2 | 0.5 | 4 | Not Provided | 20 | 150 | 6 | Basic Type | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | - | Entry on the right side |
Loading...
Main Body, Peripheral Components | Main Body | Type | Rods | Max. Transportable Mass Range (Vertical)(kg) | 0 to 2.0 |
---|---|---|---|---|---|
Drive Method | Slide Screw + Belt | Guide | Provided | Input Power Supply | 24 V DC |
Position Detection | Incremental | Brake | Not Provided | Max. Thrust Force Range(N) | 0 to 100 |
Noise Filters | Not Provided | Usage Environment | Standard | Positioning Repeatability(µm) | ±50 |
Operating Temperature Range(°C) | 5::40 |
This page is Electric actuator miniature rod type LEPY series step motor (Servo 24 V DC), part number LEPY6K-25R.
You can find the detail information about specifications and dimensions on part number LEPY6K-25R.
Configure
Basic Attributes
Controller/driver mounting method
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
I/O Module
Max. Thrust Force(N)
Maximum Velocity(mm/sec)
Size
Motor type
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Motor cable entry direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEPY10J-25-S3 |
LEPY10J-50 |
LEPY10J-50-R11P1 |
LEPY6K-25R-R1 |
LEPY6K-25U |
LEPY6K-25U-R81P1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Max. Thrust Force (N) | Maximum Velocity (mm/sec) | Size | Motor type | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Motor cable entry direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
592.10 € | 1 | 26 Days | 25 | 2.1 to 5.0 | 3 | 1 | 10 | Not Provided | 25 | 350 | 10 | Basic Type | Standard cable | 3 | Without controller/driver | Without cable (without communication plug connector) | - | Top surface removal | ||
522.30 € | 1 | 26 Days | 50 | 2.1 to 5.0 | 3 | 1 | 10 | Not Provided | 25 | 350 | 10 | Basic Type | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | - | Top surface removal | ||
992.11 € | 1 | 26 Days | 50 | 2.1 to 5.0 | 3 | 1 | 10 | PNP | 25 | 350 | 10 | Basic Type | Robot cable | 1.5 | LECP1 (programless type) | 1.5 | Screw mounting type | Top surface removal | ||
601.16 € | 1 | 26 Days | 25 | 0 to 2.0 | 2 | 0.5 | 4 | Not Provided | 20 | 150 | 6 | Basic Type | Robot cable | 1.5 | Without controller/driver | Without cable (without communication plug connector) | - | Entry on the right side | ||
493.87 € | 1 | 26 Days | 25 | 0 to 2.0 | 2 | 0.5 | 4 | Not Provided | 20 | 150 | 6 | Basic Type | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | - | Bottom surface removal | ||
1,265.34 € | 1 | 26 Days | 25 | 0 to 2.0 | 2 | 0.5 | 4 | PNP | 20 | 150 | 6 | Basic Type | Robot cable | 8 | LECP1 (programless type) | 1.5 | Screw mounting type | Bottom surface removal |