Electric actuator miniature rod type LEPY series step motor (Servo 24 V DC) (Part Numbers - CAD Download)

Electric actuator miniature rod type LEPY series step motor (Servo 24 V DC)
[Features]
・ Small and lightweight
·Manual operation screw: Adjustable when the power for rod / table drive is off

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEPY6K-25-R5CP17

Part Number
LEPY6K-25-R5CP17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Max. Thrust Force
(N)
Maximum Velocity
(mm/sec)
Size Motor type Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Motor cable entry direction

1,457.44 €

1 26 Days 250 to 2.020.54PROFINET201506Basic TypeRobot cable5JXCP1 (PROFINET direct input)Without plug connectorScrew mounting typeTop surface removal

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Rods Max. Transportable Mass Range (Vertical)(kg) 0 to 2.0
Drive Method Slide Screw + Belt Guide Provided Input Power Supply 24 V DC
Position Detection Incremental Brake Not Provided Max. Thrust Force Range(N) 0 to 100
Noise Filters Not Provided Usage Environment Standard Positioning Repeatability(µm) ±50
Operating Temperature Range(°C) 5::40

This page is Electric actuator miniature rod type LEPY series step motor (Servo 24 V DC), part number LEPY6K-25-R5CP17.
You can find the detail information about specifications and dimensions on part number LEPY6K-25-R5CP17.

Variation of this product

Part Number
LEPY10J-25-S3
LEPY10J-50
LEPY10J-50-R11P1
LEPY6K-25-R81P1
LEPY6K-25-RACP17
LEPY6K-25-RCCE18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Max. Thrust Force
(N)
Maximum Velocity
(mm/sec)
Size Motor type Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Motor cable entry direction

592.10 €

1 26 Days 252.1 to 5.03110Not Provided2535010Basic TypeStandard cable3Without controller/driverWithout cable (without communication plug connector)-Top surface removal

522.30 €

1 26 Days 502.1 to 5.03110Not Provided2535010Basic TypeWithout cableWithout cableWithout controller/driverWithout cable (without communication plug connector)-Top surface removal

992.11 €

1 26 Days 502.1 to 5.03110PNP2535010Basic TypeRobot cable1.5LECP1 (programless type)1.5Screw mounting typeTop surface removal

1,265.34 €

1 26 Days 250 to 2.020.54PNP201506Basic TypeRobot cable8LECP1 (programless type)1.5Screw mounting typeTop surface removal

1,640.81 €

1 26 Days 250 to 2.020.54PROFINET201506Basic TypeRobot cable10JXCP1 (PROFINET direct input)Without plug connectorScrew mounting typeTop surface removal

2,001.99 €

1 26 Days 250 to 2.020.54EtherCAT201506Basic TypeRobot cable20JXCE1 (EtherCAT direct input)Without plug connectorDIN rail mounting typeTop surface removal

Tech Support