Electric Actuator Rod With Guide Type LEYG Series Step Motor/Servo Motor (Part Numbers - CAD Download)

Electric Actuator Rod With Guide Type LEYG Series Step Motor/Servo Motor
[Features]
·The guide rod is compactly integrated to achieve lateral load resistance and high-precision detent.
·Tip lateral load: 5 times (Comparison of rod type, size 25, 100 strokes)
·Compatible with plain bearings and ball bush bearings
·Pressing control can be switched
 Can be held with the rod pressed against the work, etc.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEYG16LAB-200

Part Number
LEYG16LAB-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body, Peripheral Components Type Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Guide Lead
(mm)
Input Power Supply Position Detection I/O Module Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Noise Filters Usage Environment Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Operating Temperature Range
(°C)
Size Motor type Motor mounting position Motor options Step data (points) Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Peripheral parts type Bearing Type Guide option

1,058.20 €

1 7 Days Main BodyRods200--2.1 to 5.03.5Rolled Ball ScrewProvided524 V DCIncrementalNot ProvidedNot Provided0 to 10058Not ProvidedStandard±20-5~4016Servo motor (24 V DC)Upper foldNone-Without cableWithout cableWithout controller/driverWithout cable (without communication plug connector)--Ball Bushing BearingNone

Loading...

  1. 1

This page is Electric Actuator Rod With Guide Type LEYG Series Step Motor/Servo Motor, part number LEYG16LAB-200.
You can find the detail information about specifications and dimensions on part number LEYG16LAB-200.

Variation of this product

Part Number
LEYG16LA-100
LEYG16LA-100-RB1P3
LEYG16LA-100B
LEYG16LAB-200B
LEYG16LAB-200B-R36P
LEYG16LAB-200B-R36P3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body, Peripheral Components Type Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Guide Lead
(mm)
Input Power Supply Position Detection I/O Module Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Noise Filters Usage Environment Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Operating Temperature Range
(°C)
Size Motor type Motor mounting position Motor options Step data (points) Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Peripheral parts type Bearing Type Guide option

870.51 €

1 7 Days Main BodyRods100--0 to 2.01.5Rolled Ball ScrewProvided1024 V DCIncrementalNot ProvidedNot Provided0 to 10038Not ProvidedStandard±20-5~4016Step motor (24‑V DC servo)Upper foldNone-Without cableWithout cableWithout controller/driverWithout cable (without communication plug connector)--Ball Bushing BearingNone

1,876.93 €

1 7 Days Main BodyRods1005.1 to 10.0100 to 2.01.5Rolled Ball ScrewProvided1024 V DCIncrementalPNPNot Provided0 to 10038Not ProvidedStandard±205005~4016Step motor (24‑V DC servo)Upper foldNone14Robot cable15LECP1 (programless type)3Screw mounting type-Ball Bushing BearingNone

1,074.60 €

1 7 Days Main BodyRods100--0 to 2.01.5Rolled Ball ScrewProvided1024 V DCIncrementalNot ProvidedProvided0 to 10038Not ProvidedStandard±20-5~4016Step motor (24‑V DC servo)Upper foldWith lock-Without cableWithout cableWithout controller/driverWithout cable (without communication plug connector)--Ball Bushing BearingNone

1,262.34 €

1 7 Days Main BodyRods200--2.1 to 5.03.5Rolled Ball ScrewProvided524 V DCIncrementalNot ProvidedProvided0 to 10058Not ProvidedStandard±20-5~4016Servo motor (24 V DC)Upper foldWith lock-Without cableWithout cableWithout controller/driverWithout cable (without communication plug connector)--Ball Bushing BearingNone

1,758.76 €

1 7 Days Main BodyRods2005.1 to 10.062.1 to 5.03.5Rolled Ball ScrewProvided524 V DCIncrementalPNPProvided0 to 10058Not ProvidedStandard±202505~4016Servo motor (24 V DC)Upper foldWith lock64Robot cable3LECA6 (Step data input type)Without cable (without communication plug connector)Screw mounting type-Ball Bushing BearingNone

1,848.81 €

1 7 Days Main BodyRods2005.1 to 10.062.1 to 5.03.5Rolled Ball ScrewProvided524 V DCIncrementalPNPProvided0 to 10058Not ProvidedStandard±202505~4016Servo motor (24 V DC)Upper foldWith lock64Robot cable3LECA6 (Step data input type)3Screw mounting type-Ball Bushing BearingNone

Tech Support