Electric actuator rod type with guide LEYG series AC servo motor LECY□

Electric actuator rod type with guide LEYG series AC servo motor LECY□
[Features]
·The guide rod is compactly integrated to achieve lateral load resistance and high-precision detent.
·Tip lateral load: 5 times (Comparison of rod type, size 25, 100 strokes)
·Compatible with plain bearings and ball bush bearings
·Pressing control can be switched
 Can be held with the rod pressed against the work, etc.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEYG25LDV6A-100-R5
LEYG25LDV6A-150B-RA
LEYG25LDV6B-50B
LEYG25LDV6B-50B-RAM2H
LEYG25LDV6B-100B-RAM2H
LEYG25LV6A-50-S3
LEYG25LV6A-150-S3
LEYG25LV6A-150B-RA
LEYG25LV6A-200-S3
LEYG25LV6B-200B-S5
LEYG25MDV6A-150B-RA
LEYG25MV6A-150
LEYG25MV6A-150-R5U2H
LEYG25MV6A-300B-R3M2H
LEYG25MV6A-300B-R5
LEYG25MV6B-150
LEYG25MV6B-300B
LEYG25MV6B-300B-R5M2H
LEYG32LDV7B-200B
LEYG32LDV7C-100B
LEYG32LV7B-200
LEYG32LV7B-300
LEYG32MV7B-100B-R5
LEYG32MV7B-150-R3
LEYG32MV7B-200
LEYG32MV7B-200-SA
LEYG32MV7C-100B
LEYG32MV7C-100B-RC
LEYG32MV7C-300B-S3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Maximum Velocity
(mm/sec)
Size Motor type Motor mounting position Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Bearing Type

1,914.87 €

1 26 Days 10010.1 to 20.0185.1 to 10.0712Not Provided101 to 20013190025AC Servo Motor (100W)In-lineNoneRobot cable (Bending resistance)5No driverWithout cableBall Bushing Bearing

2,685.90 €

1 26 Days 15010.1 to 20.0185.1 to 10.0712Provided101 to 20013190025AC Servo Motor (100W)In-lineWith lockRobot cable (Bending resistance)10No driverWithout cableBall Bushing Bearing

1,893.51 €

1 26 Days 5020.1 to 50.05020.1 to 50.0156Provided301 to 50025545025AC Servo Motor (100W)In-lineWith lockWithout cableWithout cableNo driverWithout cableBall Bushing Bearing

3,770.47 €

1 26 Days 5020.1 to 50.05020.1 to 50.0156Provided301 to 50025545025AC Servo Motor (100W)In-lineWith lockRobot cable (Bending resistance)10LECYM2-V5 (Compatible with MECHATROLINK-II)Without cable (Connector only)Ball Bushing Bearing

3,805.69 €

1 26 Days 10020.1 to 50.05020.1 to 50.0156Provided301 to 50025545025AC Servo Motor (100W)In-lineWith lockRobot cable (Bending resistance)10LECYM2-V5 (Compatible with MECHATROLINK-II)Without cable (Connector only)Ball Bushing Bearing

1,734.41 €

1 26 Days 5010.1 to 20.0185.1 to 10.0712Not Provided101 to 20013190025AC Servo Motor (100W)Upper foldNoneStandard cable3No driverWithout cableBall Bushing Bearing

1,898.50 €

1 26 Days 15010.1 to 20.0185.1 to 10.0712Not Provided101 to 20013190025AC Servo Motor (100W)Upper foldNoneStandard cable3No driverWithout cableBall Bushing Bearing

2,685.90 €

1 26 Days 15010.1 to 20.0185.1 to 10.0712Provided101 to 20013190025AC Servo Motor (100W)Upper foldWith lockRobot cable (Bending resistance)10No driverWithout cableBall Bushing Bearing

1,898.50 €

1 26 Days 20010.1 to 20.0185.1 to 10.0712Not Provided101 to 20013190025AC Servo Motor (100W)Upper foldNoneStandard cable3No driverWithout cableBall Bushing Bearing

2,366.74 €

1 26 Days 20020.1 to 50.05020.1 to 50.0156Provided301 to 50025545025AC Servo Motor (100W)Upper foldWith lockStandard cable5No driverWithout cableBall Bushing Bearing

2,617.87 €

1 26 Days 15010.1 to 20.0185.1 to 10.0712Provided101 to 20013190025AC Servo Motor (100W)In-lineWith lockRobot cable (Bending resistance)10No driverWithout cableSlide bearing

1,570.63 €

1 26 Days 15010.1 to 20.0185.1 to 10.0712Not Provided101 to 20013190025AC Servo Motor (100W)Upper foldNoneWithout cableWithout cableNo driverWithout cableSlide bearing

3,224.61 €

1 26 Days 15010.1 to 20.0185.1 to 10.0712Not Provided101 to 20013190025AC Servo Motor (100W)Upper foldNoneRobot cable (Bending resistance)5LECYU2-V5 (Compatible with MECHATROLINK-III)Without cable (Connector only)Slide bearing

3,729.87 €

1 26 Days 30010.1 to 20.0185.1 to 10.0712Provided101 to 20013190025AC Servo Motor (100W)Upper foldWith lockRobot cable (Bending resistance)3LECYM2-V5 (Compatible with MECHATROLINK-II)Without cable (Connector only)Slide bearing

2,538.34 €

1 26 Days 30010.1 to 20.0185.1 to 10.0712Provided101 to 20013190025AC Servo Motor (100W)Upper foldWith lockRobot cable (Bending resistance)5No driverWithout cableSlide bearing

1,570.63 €

1 26 Days 15020.1 to 50.05020.1 to 50.0156Not Provided301 to 50025545025AC Servo Motor (100W)Upper foldNoneWithout cableWithout cableNo driverWithout cableSlide bearing

2,069.93 €

1 26 Days 30020.1 to 50.05020.1 to 50.0156Provided301 to 50025545025AC Servo Motor (100W)Upper foldWith lockWithout cableWithout cableNo driverWithout cableSlide bearing

3,787.16 €

1 26 Days 30020.1 to 50.05020.1 to 50.0156Provided301 to 50025545025AC Servo Motor (100W)Upper foldWith lockRobot cable (Bending resistance)5LECYM2-V5 (Compatible with MECHATROLINK-II)Without cable (Connector only)Slide bearing

2,461.34 €

1 26 Days 20050.1 to 100.06020.1 to 50.0228Provided501 to 100038550032AC Servo Motor (200W)In-lineWith lockWithout cableWithout cableNo driverWithout cableBall Bushing Bearing

2,290.06 €

1 26 Days 10050.1 to 100.06010.1 to 20.0444Provided301 to 50073625032AC Servo Motor (200W)In-lineWith lockWithout cableWithout cableNo driverWithout cableBall Bushing Bearing

1,992.60 €

1 26 Days 20020.1 to 50.0605.1 to 10.01710Not Provided101 to 2003081,00032AC Servo Motor (200W)Upper foldNoneWithout cableWithout cableNo driverWithout cableBall Bushing Bearing

2,112.14 €

1 26 Days 30020.1 to 50.0605.1 to 10.01710Not Provided101 to 2003081,00032AC Servo Motor (200W)Upper foldNoneWithout cableWithout cableNo driverWithout cableBall Bushing Bearing

2,686.16 €

1 26 Days 10020.1 to 50.0605.1 to 10.01710Provided101 to 2003081,00032AC Servo Motor (200W)Upper foldWith lockRobot cable (Bending resistance)5No driverWithout cableSlide bearing

2,288.29 €

1 26 Days 15020.1 to 50.0605.1 to 10.01710Not Provided101 to 2003081,00032AC Servo Motor (200W)Upper foldNoneRobot cable (Bending resistance)3No driverWithout cableSlide bearing

1,919.96 €

1 26 Days 20020.1 to 50.0605.1 to 10.01710Not Provided101 to 2003081,00032AC Servo Motor (200W)Upper foldNoneWithout cableWithout cableNo driverWithout cableSlide bearing

2,253.47 €

1 26 Days 20020.1 to 50.0605.1 to 10.01710Not Provided101 to 2003081,00032AC Servo Motor (200W)Upper foldNoneStandard cable10No driverWithout cableSlide bearing

2,219.64 €

1 26 Days 10050.1 to 100.06020.1 to 50.0355Provided501 to 100058830032AC Servo Motor (200W)Upper foldWith lockWithout cableWithout cableNo driverWithout cableSlide bearing

3,187.51 €

1 26 Days 10050.1 to 100.06020.1 to 50.0355Provided501 to 100058830032AC Servo Motor (200W)Upper foldWith lockRobot cable (Bending resistance)20No driverWithout cableSlide bearing

2,764.80 €

1 26 Days 30050.1 to 100.06020.1 to 50.0355Provided501 to 100058830032AC Servo Motor (200W)Upper foldWith lockStandard cable3No driverWithout cableSlide bearing

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Rods Drive Method Rolled Ball Screw
Guide Provided Position Detection Absolute Noise Filters Not Provided
Usage Environment Standard Positioning Repeatability(µm) ±20 Operating Temperature Range(°C) 5::40
Accuracy Basic Type Guide option None

Tech Support