Electric Actuator, Slider Type, Ball Screw Drive, Clean Specifications, 11-LEFS Series (Part Numbers - CAD Download)

Electric Actuator, Slider Type, Ball Screw Drive, Clean Specifications, 11-LEFS Series
Vacuum suction from the vacuum port suppresses dust generation from the ball screw and guide to the outside.
[Features]
·Built-in vacuum piping
·The main body can be installed without removing exterior parts such as covers.
·Body body linear guide specifications

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11-LEFS25A-500

Part Number
11-LEFS25A-500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Vacuum port

1,202.00 €

1 26 Days 500--5.1 to 10.07.512Not Provided50Not Provided--102±20-25Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Provided Input Power Supply 24 V DC Position Detection Incremental
Noise Filters Not Provided Usage Environment Standard Operating Temperature Range(°C) 5::40
Positioning pin hole Bottom of housing B Type Clean Series (Vacuum type)

This page is Electric Actuator, Slider Type, Ball Screw Drive, Clean Specifications, 11-LEFS Series, part number 11-LEFS25A-500.
You can find the detail information about specifications and dimensions on part number 11-LEFS25A-500.

Variation of this product

Part Number
11-LEFS16A-200
11-LEFS16A-200-R1AN1
11-LEFS16A-200-R3
11-LEFS25A-500BR-RA
11-LEFS25A-50R-R5CP18
11-LEFS25A-600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Vacuum port

950.77 €

1 26 Days 200--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,267.23 €

1 26 Days 2005.1 to 10.090 to 2.0210NPN39.4Not Provided0 to 10088.272±2050016Step motorWithout lockRobotic cable (flex-resistant cable)1.5LECPA (pulse input type)1.5Screw mounting typeLeft side

1,068.84 €

1 26 Days 200--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockRobotic cable (flex-resistant cable)3Without controller/driverWithout controller/driver-Left side

1,825.73 €

1 26 Days 500--5.1 to 10.07.512Not Provided50Provided--102±20-25Step motorWith lockRobotic cable (flex-resistant cable)10Without controller/driverWithout controller/driver-Right side

1,804.40 €

1 26 Days 5020.1 to 50.0255.1 to 10.07.512PROFINET50Not Provided101 to 200245102±2050025Step motorWithout lockRobotic cable (flex-resistant cable)5JXCP1 (PROFINET direct input)Without plug connectorDIN rail mounting typeRight side

1,253.90 €

1 26 Days 600--5.1 to 10.07.512Not Provided50Not Provided--102±20-25Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

Tech Support