Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11-LEFS25S6B-500BD
Part Number
|
---|
11-LEFS25S6B-500BD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Vacuum port | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,182.24 € | 1 | 26 Days | 500 | 10.1 to 20.0 | 20 | 10.1 to 20.0 | 15 | 6 | Absolute | 50 | Provided | 101 to 200 | 196 | 102 | 360 | 25 | AC Servo Motor (100W) | With lock | Without cable | Without cable | No driver | Without cable | Left and right sides |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Noise Filters | Not Provided | Usage Environment | Standard |
Positioning Repeatability(µm) | ±20 | Operating Temperature Range(°C) | 5::40 | Accuracy | Basic Type |
Positioning pin hole | Bottom of housing B | Type | Clean Series (Vacuum type) |
This page is Electric Actuator, Slider Type, Ball Screw Drive, Clean Specifications, 11-LEFS Series, LECS□, part number 11-LEFS25S6B-500BD.
You can find the detail information about specifications and dimensions on part number 11-LEFS25S6B-500BD.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Position Detection
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Maximum Velocity(mm/sec)
Size
Motor type
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Vacuum port
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11-LEFS25S2A-200D |
11-LEFS25S2A-300-R5A2H |
11-LEFS25S2B-300 |
11-LEFS32S3A-150-R5A2 |
11-LEFS32S3A-700 |
11-LEFS32S3B-300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Vacuum port |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,462.71 € | 1 | 26 Days | 200 | 10.1 to 20.0 | 20 | 5.1 to 10.0 | 8 | 12 | Incremental | 50 | Not Provided | 101 to 200 | 196 | 102 | 900 | 25 | AC Servo Motor (100W) | None | Without cable | Without cable | No driver | Without cable | Left and right sides | ||
2,508.15 € | 1 | 26 Days | 300 | 10.1 to 20.0 | 20 | 5.1 to 10.0 | 8 | 12 | Incremental | 50 | Not Provided | 101 to 200 | 196 | 102 | 900 | 25 | AC Servo Motor (100W) | None | Robotic cable (flex-resistant cable) | 5 | LECSA2-S1 (Pulse input type / positioning type) | Without cable (Connector only) | Left side | ||
1,461.52 € | 1 | 26 Days | 300 | 10.1 to 20.0 | 20 | 10.1 to 20.0 | 15 | 6 | Incremental | 50 | Not Provided | 101 to 200 | 196 | 102 | 450 | 25 | AC Servo Motor (100W) | None | Without cable | Without cable | No driver | Without cable | Left side | ||
2,641.10 € | 1 | 26 Days | 150 | 20.1 to 50.0 | 40 | 5.1 to 10.0 | 10 | 16 | Incremental | 60 | Not Provided | 301 to 500 | 392 | 122 | 1,000 | 32 | AC Servo Motor (200W) | None | Robotic cable (flex-resistant cable) | 5 | LECSA2-S3 (Pulse input type / positioning type) | Without cable | Left side | ||
1,872.03 € | 1 | 26 Days | 700 | 20.1 to 50.0 | 40 | 5.1 to 10.0 | 10 | 16 | Incremental | 60 | Not Provided | 301 to 500 | 392 | 122 | 620 | 32 | AC Servo Motor (200W) | None | Without cable | Without cable | No driver | Without cable | Left side | ||
1,636.08 € | 1 | 26 Days | 300 | 20.1 to 50.0 | 45 | 10.1 to 20.0 | 20 | 8 | Incremental | 60 | Not Provided | 301 to 500 | 441 | 122 | 500 | 32 | AC Servo Motor (200W) | None | Without cable | Without cable | No driver | Without cable | Left side |