Direct mount cylinder clean and low dust generation 10- / 11- / 21- / 22-CJ2RA-Z series

Direct mount cylinder clean and low dust generation 10- / 11- / 21- / 22-CJ2RA-Z series
[10-/11-Series, Clean Series]
・ Suitable for clean environment
・ It prevents dust generation in the cleanroom

[21/22-Series, copper / fluorine / silicone-free + low dust generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
·The structure is the same as the clean series (Grease and packaging form are different from the clean series.)

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10-CDJ2RA10-45RZ-H7BL-B
10-CDJ2RA10-60Z-C73-B
10-CDJ2RA16-100Z-B
10-CDJ2RA16-125Z-B
10-CJ2RA16-175Z
11-CDJ2RA16-30Z-B
11-CDJ2RA16-45Z-B
11-CDJ2RA16-60Z-B
21-CDJ2RA16-75Z-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Operating Temperature
(℃)
Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Type of Auto Switch Mounting Head Cover Port Position Type

136.94 €

1 26 Days 1045Clean Room-10~60Built-in magnetH7B32Band mountingAxial directionClean Series (Relief type)

97.92 €

1 26 Days 1060Clean Room-10~60Built-in magnetC730.52Band mounting90° to axisClean Series (Relief type)

70.84 €

1 26 Days 16100Clean Room-10~70Built-in magnetWithout auto switch--Band mounting90° to axisClean Series (Relief type)

74.85 €

1 26 Days 16125Clean Room-10~70Built-in magnetWithout auto switch--Band mounting90° to axisClean Series (Relief type)

74.89 €

1 26 Days 16175Clean Room-10~70Without magnet---None90° to axisClean Series (Relief type)

62.58 €

1 26 Days 1630Clean Room-10~70Built-in magnetWithout auto switch--Band mounting90° to axisClean Series (Vacuum type)

64.02 €

1 26 Days 1645Clean Room-10~70Built-in magnetWithout auto switch--Band mounting90° to axisClean Series (Vacuum type)

65.32 €

1 26 Days 1660Clean Room-10~70Built-in magnetWithout auto switch--Band mounting90° to axisClean Series (Vacuum type)

105.24 €

1 26 Days 1675Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room-10~70Built-in magnetWithout auto switch--Band mounting90° to axisCopper/fluorine/silicone-free + low dust generation (relief type)

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Cushion Rubber cushion Operating Pressure(MPa) 0.08 to 0.7
Type of Mount Support Base mounting type

Tech Support