Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBM2KB20-100-HN
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Cylinder I.D: D(Ø) | 20 | Stroke: L(mm) | 100 | Additional Function | With rod detent function |
Environment, Applications | Standard | Operating Temperature(℃) | -10::70 | End Locking | Available |
Valves | NA | Cushion | Rubber cushion | Operating Pressure(MPa) | 0.15 to 1 |
Specifications | Without magnet | Lock Position | Head-end lock | Type of Mount Support | Basic type |
Manual release method | Non-locking type | Auto switch mounting bracket | N/A |
This page is Rod detent type end lock cylinder CBM2 series, part number CBM2KB20-100-HN.
You can find the detail information about specifications and dimensions on part number CBM2KB20-100-HN.