ATEX Directive, ISO6432 Compliant Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod, 55-C85K Series

ATEX Directive, ISO6432 Compliant Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod, 55-C85K Series

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55-C85KN20-50
55-CD85KE10-40-A
55-CD85KN12-70-B
55-CD85KN20-150-B
55-CD85KN25-80-B
55-CD85KN25-125-B
55-CD85KN25-280-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
Specifications Type of Auto Switch Mounting Type of Mount Support

75.08 €

1 11 Days 20500.05 to 1Without magnet-Basic (integrated clevis type)

69.27 €

1 9 Days 10400.08 to 1Built-in magnetRail mountingDouble-side bossed

67.74 €

1 9 Days 12700.08 to 1Built-in magnetBand mountingBasic (integrated clevis type)

92.26 €

1 9 Days 201500.05 to 1Built-in magnetBand mountingBasic (integrated clevis type)

91.84 €

1 8 Days 25800.05 to 1Built-in magnetBand mountingBasic (integrated clevis type)

97.34 €

1 9 Days 251250.05 to 1Built-in magnetBand mountingBasic (integrated clevis type)

118.89 €

1 9 Days 252800.05 to 1Built-in magnetBand mountingBasic (integrated clevis type)

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::60
End Locking NA Valves NA Cushion Rubber cushion

Tech Support