Direct Mount Cylinder, Clean / Low Dust Generation, 10/11/20/21/22-CM2R-Z Series

Direct Mount Cylinder, Clean / Low Dust Generation, 10/11/20/21/22-CM2R-Z Series
[10-/11-Series, Clean Series]
・ Suitable for clean environment
・ It prevents dust generation in the cleanroom

[20-Series Copper/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

[21/22-Series, copper / fluorine / silicone-free + low dust generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
·The structure is the same as the clean series (Grease and packaging form are different from the clean series.)

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10-CDM2RA20-150Z
11-CDM2RA25-105Z
20-CDM2RA20-25Z
20-CDM2RA20-50Z
20-CDM2RA20-100Z
20-CDM2RA25-75Z
20-CDM2RA25-100Z
20-CDM2RA32-25Z
21-CDM2RB40-50Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Type of Mount Support Type

91.85 €

1 26 Days 20150Clean RoomBase mounting typeClean Series (Relief type)

98.03 €

1 26 Days 25105Clean RoomBase mounting typeClean Series (Vacuum type)

71.08 €

1 26 Days 2025Non-use of Copper and fluoropolymer-based Material (Partially Plating)Base mounting typeCopper and Fluorine Unavailable Specifications

74.90 €

1 26 Days 2050Non-use of Copper and fluoropolymer-based Material (Partially Plating)Base mounting typeCopper and Fluorine Unavailable Specifications

110.60 €

1 26 Days 20100Non-use of Copper and fluoropolymer-based Material (Partially Plating)Base mounting typeCopper and Fluorine Unavailable Specifications

84.16 €

1 26 Days 2575Non-use of Copper and fluoropolymer-based Material (Partially Plating)Base mounting typeCopper and Fluorine Unavailable Specifications

86.89 €

1 26 Days 25100Non-use of Copper and fluoropolymer-based Material (Partially Plating)Base mounting typeCopper and Fluorine Unavailable Specifications

83.23 €

1 26 Days 3225Non-use of Copper and fluoropolymer-based Material (Partially Plating)Base mounting typeCopper and Fluorine Unavailable Specifications

137.48 €

1 26 Days 4050Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean RoomFront mounting typeCopper/fluorine/silicone-free + low dust generation (relief type)

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Operating Temperature(℃) -10::70 Cushion Rubber cushion
Operating Pressure(MPa) 0.05 to 1.0 Specifications Built-in magnet Port thread type Rc
Auto Switch Without auto switch Rod Tip Metal Fitting Without bracket Rod Tip Shape Male rod end
Type Pneumatic type

Tech Support