Air Cylinder With Lubrication Retainer (Lube-Retainer), Standard Type, Double Acting, Single Rod CM2 Series

Air Cylinder With Lubrication Retainer (Lube-Retainer), Standard Type, Double Acting, Single Rod CM2 Series
[Features]
·Durability is improved by forming a grease film on the surface of the piston rod.
·Prevents powder and foreign matter from entering
·The number of operations can be improved even in a general environment.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CDM2B20M-75Z
CDM2B20M-75Z-A93VL
CDM2B20M-100Z
CDM2B20M-125Z
CDM2B20M-150Z
CDM2B20M-160Z
CDM2B20M-175Z
CDM2B20M-200Z
CDM2B20M-280Z-M9B
CDM2B20M-300Z
CDM2B25M-75FZ
CDM2B25M-100Z
CDM2B25M-200Z
CDM2B32M-5Z
CDM2B32M-10FZ
CDM2B32M-10Z
CDM2B32M-15Z
CDM2B32M-50Z
CDM2B32M-80Z
CDM2B32M-200Z
CDM2B32M-250Z
CDM2B32M-400Z
CDM2B40M-50Z
CDM2C32M-125Z
CDM2C32M-125Z-V
CDM2D20M-35Z-W
CDM2D20M-100Z-M9BAZ
CDM2E20M-20Z
CDM2E20M-40Z
CDM2E20M-50Z
CDM2E20M-230Z
CDM2E25M-40Z
CDM2E25M-400Z
CDM2E32M-75Z
CDM2F32M-400Z
CDM2FZ20M-150Z
CDM2L20M-100Z
CDM2L20M-150Z
CDM2L25M-150Z
CDM2L32M-200Z
CDM2L32M-240Z
CDM2L32M-400Z
CDM2L32M-500Z
CDM2T32M-260Z-NV
CM2B20M-10Z
CM2B20M-150Z
CM2B20M-200Z
CM2B25M-100Z-V
CM2B25M-300Z
CM2B32M-200Z
CM2C40M-100Z-NW
CM2D32M-110Z
CM2D32M-150Z-W
CM2E20M-50Z
CM2FZ32M-40FZ
CM2L20M-200Z
CM2L32M-200Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(℃)
Specifications Auto Switch Lead Wire Length
(m)
Number of Switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape

81.98 €

1 26 Days 2075-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

124.61 €

1 26 Days 2075-10~60Built-in magnetA93V32Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

84.76 €

1 26 Days 20100-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

87.47 €

1 26 Days 20125-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

90.11 €

1 26 Days 20150-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

92.90 €

1 26 Days 20160-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

92.90 €

1 26 Days 20175-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

95.68 €

1 26 Days 20200-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

164.90 €

1 26 Days 20280-10~60Built-in magnetM9B0.52Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

106.52 €

1 26 Days 20300-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

87.47 €

1 26 Days 2575-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Female rod end

90.11 €

1 26 Days 25100-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

101.10 €

1 26 Days 25200-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

83.82 €

1 26 Days 325-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

83.82 €

1 26 Days 3210-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Female rod end

83.82 €

1 26 Days 3210-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

83.82 €

1 26 Days 3215-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

86.53 €

1 26 Days 3250-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

92.02 €

1 26 Days 3280-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

104.98 €

1 26 Days 32200-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

111.10 €

1 26 Days 32250-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

124.69 €

1 26 Days 32400-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

121.98 €

1 26 Days 4050-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

100.27 €

1 26 Days 32125-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketSingle clevisMale rod end

105.47 €

1 26 Days 32125-10~70Built-in magnetWithout auto switch--Without bracketSingle knuckle jointSingle clevisMale rod end

92.48 €

1 26 Days 2035-10~70Built-in magnetWithout auto switch--Without bracketU-Shaped Knuckle JointDouble clevis typeMale rod end

188.10 €

1 26 Days 20100-10~60Built-in magnetM9BA52Without bracketWithout bracketDouble clevis typeMale rod end

82.10 €

1 26 Days 2020-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketIntegrated-clevis standard typeMale rod end

84.82 €

1 26 Days 2040-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketIntegrated-clevis standard typeMale rod end

84.82 €

1 26 Days 2050-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketIntegrated-clevis standard typeMale rod end

106.65 €

1 26 Days 20230-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketIntegrated-clevis standard typeMale rod end

90.31 €

1 26 Days 2540-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketIntegrated-clevis standard typeMale rod end

128.48 €

1 26 Days 25400-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketIntegrated-clevis standard typeMale rod end

94.85 €

1 26 Days 3275-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketIntegrated-clevis standard typeMale rod end

130.24 €

1 26 Days 32400-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketRod-end flange typeMale rod end

95.68 €

1 26 Days 20150-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketBoss cut rod end flange typeMale rod end

90.31 €

1 26 Days 20100-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketAxial foot typeMale rod end

95.68 €

1 26 Days 20150-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketAxial foot typeMale rod end

101.23 €

1 26 Days 25150-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketAxial foot typeMale rod end

108.48 €

1 26 Days 32200-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketAxial foot typeMale rod end

113.90 €

1 26 Days 32240-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketAxial foot typeMale rod end

130.24 €

1 26 Days 32400-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketAxial foot typeMale rod end

142.39 €

1 26 Days 32500-10~70Built-in magnetWithout auto switch--Without bracketWithout bracketAxial foot typeMale rod end

131.90 €

1 26 Days 32260-10~70Built-in magnetWithout auto switch--Shipped with pivot bracketSingle knuckle jointHead end trunnion typeMale rod end

72.90 €

1 26 Days 2010-10~70Without magnet---Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

86.47 €

1 26 Days 20150-10~70Without magnet---Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

92.02 €

1 26 Days 20200-10~70Without magnet---Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

91.66 €

1 26 Days 25100-10~70Without magnet---Without bracketSingle knuckle jointBasic (Both Sides Bossed)Male rod end

108.35 €

1 26 Days 25300-10~70Without magnet---Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

99.27 €

1 26 Days 32200-10~70Without magnet---Without bracketWithout bracketBasic (Both Sides Bossed)Male rod end

158.73 €

1 26 Days 40100-10~70Without magnet---Shipped with pivot bracketU-Shaped Knuckle JointSingle clevisMale rod end

96.61 €

1 26 Days 32110-10~70Without magnet---Without bracketWithout bracketDouble clevis typeMale rod end

107.00 €

1 26 Days 32150-10~70Without magnet---Without bracketU-Shaped Knuckle JointDouble clevis typeMale rod end

81.16 €

1 26 Days 2050-10~70Without magnet---Without bracketWithout bracketIntegrated-clevis standard typeMale rod end

88.44 €

1 26 Days 3240-10~70Without magnet---Without bracketWithout bracketBoss cut rod end flange typeFemale rod end

97.56 €

1 26 Days 20200-10~70Without magnet---Without bracketWithout bracketAxial foot typeMale rod end

104.82 €

1 26 Days 32200-10~70Without magnet---Without bracketWithout bracketAxial foot typeMale rod end

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard End Locking NA
Valves NA Operating Pressure(MPa) 0.1 to 1.0:: Cushion Rubber cushion
Custom-made Specifications None Connector type None

Tech Support