Compact Guide Cylinder, Copper / Fluorine / Silicone-Free and Low Dust Generation 20-/21-/22-MGP Series

Compact Guide Cylinder, Copper / Fluorine / Silicone-Free and Low Dust Generation 20-/21-/22-MGP Series
[20-Series Copper/Fluorine-Free Specifications]
Suitable for use in environments that dislike copper and fluorine materials.
External dimensions are the same as standard products.

[21/22-series copper / fluorine / silicon type not possible + low dust generation]
It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
The structure is the same as the clean series (Grease and packaging form are different from the clean series.)

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
20-MGPM12-15Z
20-MGPM16-120Z
20-MGPM32TF-10Z
20-MGPM32TF-15Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
Port thread type

172.65 €

1 26 Days 12150.12 to 1M5×0.8

249.15 €

1 26 Days 161200.12 to 1M5×0.8

319.24 €

1 26 Days 32100.1 to 1G

319.24 €

1 26 Days 32150.1 to 1G

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function Standard Environment, Applications Non-use of Copper and fluoropolymer-based Material (Partially Plating) Operating Temperature(℃) -10::60
Specifications New model Auto Switch Without auto switch Type of Shaft Bearing Slide bearing
Custom-made Specifications None Connector type None Type Copper and Fluorine Unavailable Specifications

Tech Support