Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7062.10-B18-23-L
Part Number
|
---|
7062.10-B18-23-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length k | d1 | Outside diameter d2 | Outside diameter m0 | Outside diameter m | Outside diameter l1 | Outside diameter l2 | Outside diameter l3 | Outside diameter l4 | Outside diameter l5 | Outside diameter l6 | Outside diameter s | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.26 € | 1 | Available | 5 Days | 23 | B 18 | 4.5 | 12 | 12 | 17 | 12.5 | - | - | 29.5 | - | 2.5 | 0.020 |
Loading...
Type | L, angled |
---|
This page is Stainless Steel-Sensor holders, for set collars GN 7062.1 / GN 7072.1 (GN 7062.10), part number 7062.10-B18-23-L.
You can find the detail information about specifications and dimensions on part number 7062.10-B18-23-L.
Configure
Basic Attributes
Outside diameter l3
Outside diameter l4
Outside diameter l6
Type
Length k
d1
Outside diameter d2
Outside diameter m0
Outside diameter m
Outside diameter l1
Outside diameter l2
Outside diameter l5
Outside diameter s
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7062.10-B12-23-L |
7062.10-B12-30-L |
7062.10-B18-18-L |
7062.10-B18-30-L |
7062.10-B30-23-L |
7062.10-B30-30-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length k | d1 | Outside diameter d2 | Outside diameter m0 | Outside diameter m | Outside diameter l1 | Outside diameter l2 | Outside diameter l3 | Outside diameter l4 | Outside diameter l5 | Outside diameter l6 | Outside diameter s | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.54 € | 1 | Available | 5 Days | 23 | B 12 | 4.5 | 12 | 12 | 17 | 12.5 | - | 24.5 | - | - | 2.5 | 0.016 | |
2.86 € | 1 | Available | 5 Days | 30 | B 12 | 5.5 | 18 | 18 | 18.5 | 12.5 | - | 24.5 | - | - | 2.5 | 0.019 | |
3.08 € | 1 | Available | 5 Days | 18 | B 18 | 4.5 | 10 | 10 | 14.5 | 10.5 | - | - | 29.5 | - | 2 | 0.013 | |
3.04 € | 1 | Available | 5 Days | 30 | B 18 | 5.5 | 18 | 18 | 18.5 | 12.5 | - | - | 29.5 | - | 2.5 | 0.024 | |
4.50 € | 1 | Available | 5 Days | 23 | B 30 | 4.5 | 12 | 12 | 17 | 12.5 | - | - | - | 35.5 | 2.5 | 0.027 | |
4.50 € | 1 | Available | 5 Days | 30 | B 30 | 5.5 | 18 | 18 | 18.5 | 12.5 | - | - | - | 35.5 | 2.5 | 0.031 |