Flat hinges / unpunched / weldable / rolled / steel / blank / GN 1366 / GANTER

Flat hinges / unpunched / weldable / rolled / steel / blank / GN 1366 / GANTER
  • Volume Discount
Hinges GN 1366 are made of rolled or drawn steel profiles and are very robust.Type A is fastened via welding or holes created by the customer.Thanks to the standard dimensions, special application-specific solutions can be realized even in relatively small quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1366-ST-60-30-A-BL
1366-ST-60-40-A-BL
1366-ST-60-50-A-BL
1366-ST-60-60-A-BL
1366-ST-120-30-A-BL
1366-ST-120-40-A-BL
1366-ST-120-50-A-BL
1366-ST-120-60-A-BL
1366-ST-160-30-A-BL
1366-ST-160-40-A-BL
1366-ST-160-50-A-BL
1366-ST-160-60-A-BL
1366-ST-160-80-A-BL
1366-ST-160-100-A-BL
1366-ST-200-80-A-BL
1366-ST-200-100-A-BL
1366-ST-220-100-A-BL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1
(mm)
d h s Weight
(kg)

12.40 €

1 Available 5 Days 306061250.087

11.48 €

1 Available 5 Days 406061250.113

12.68 €

1 Available 5 Days 506061250.140

14.70 €

1 Available 5 Days 606061250.168

12.16 €

1 Available 5 Days 3012061250.160

13.04 €

1 Available 5 Days 4012061250.210

14.76 €

1 Available 5 Days 5012061250.263

15.88 €

1 Available 5 Days 6012061250.313

15.26 €

1 Available 5 Days 3016061250.200

16.80 €

1 Available 5 Days 4016061250.260

17.64 €

1 Available 5 Days 5016061250.337

17.30 €

1 Available 5 Days 6016081560.495

20.56 €

1 Available 5 Days 8016081560.644

26.30 €

1 Available 5 Days 10016081670.969

25.26 €

1 Available 5 Days 8020081560.800

31.50 €

1 Available 5 Days 10020081671.200

61.84 €

1 Available 5 Days 1002201326101.800

Loading...

  1. 1

Basic information

Material ST, Steel profile Type A, without bores Finish BL, blank

Tech Support