Tape guide roller, side, with external thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRB-50X1.5-STL-A12-M12X45-RL=100
BRB-60X2-STL-A12-M12X25-RL=100
BRB-63.5X1.8-STL-A20-M20X25-RL=100
BRB-80X2-STL-A20-M20X25-RL=100
BRB-89X2.9-STL-A20-M20X25-RL=100
BRB-108X3.25-STL-A20-M20X25-RL=100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe-Ø
(φ)
Pipe wall thickness
(mm)
Shaft-Ø
(mm)
Weight
(kg)

42.38 €

1 4 Days 501.5120.915

44.62 €

1 4 Days 602122.3

71.08 €

1 4 Days 63.51.8202.5

80.95 €

1 4 Days 802203.12

79.38 €

1 4 Days 892.9203.33

85.90 €

1 4 Days 1083.25204.3

Loading...

  1. 1

Basic information

Material shaft Steel Roll length(mm) 100 Shaft length(mm) 145

Tech Support