Aluminum spring balancer with automatic locking device

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FZ-ALU-VA-2,​5-7222-1
FZ-ALU-VA-2,​5-7222-2
FZ-ALU-VA-2,​5-7222-3
FZ-ALU-VA-2.5-7221-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity
(kg)
Weight
(kg)

200.27 €

1 4 Days 2,0-4,04.252

227.62 €

1 4 Days 4,0-6,04.294

248.26 €

1 4 Days 6,0-8,04.457

264.32 €

1 4 Days 10,0-14,03.885

Loading...

  1. 1

Tech Support