Full plastic Castors with double stop, thermoplastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-KA-TPAK-100-K-1-DSN
L-KA-TPAK-125-K-1-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Max. temperature resistance
(° C)
Weight
(kg)

16.88 €

1 4 Days 10013542130-0.43

17.61 €

1 4 Days 12516146-600.52

Loading...

  1. 1

Basic information

Wheel width(mm) 32 Load capacity dynamic(kg) 100 Rolls and case type Steering housing
Mounting type Baack hole Housing material RR Plastic Bolt hole Ø(mm) 12
Number of wheels [piece] 1 Rim material Polypropylene Tread material Thermoplastic
Stop Type DS-N (double stop in the wake) Housing classification Plastic Castors

Tech Support