Heavy apparatus Castors with thermoplastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-AHC-TPZK-080-K
B-AHC-TPZK-100-K
B-AHC-TPZK-125-K
B-AHC-TPZK-150-K
B-AL-TPBK-050-K
B-AL-TPBK-075-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Hole picture apparatus rolls
(mm)
Surface coating Screw hole
(mm)
Rim material Tread type Bearing shell type fork strength
(mm)
Axle bore housing
(mm)
Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

7.93 €

1 4 Days 7767803280111AH (1890/1895)564661,5-56 x 51,5-46,5-8.5Polypropylenecrowned--8Heavy apparatus castors AH-20600.475

8.56 €

1 4 Days 776710032100135AH (1890/1895)564661,5-56 x 51,5-46,5-8.5Polypropylenecrowned-2.58Heavy apparatus castors AH-20600.554

10.12 €

1 4 Days 776712532100160AH (1890/1895)564661,5-56 x 51,5-46,5-8.5Polypropylenecrowned--8Heavy apparatus castors AH-20600.642

12.59 €

1 4 Days 776715032100185AH (1890/1895)564661,5-56 x 51,5-46,5-8.5Polypropylenecrowned--8Heavy apparatus castors AH-20600.77

2.90 €

1 4 Days 60.560.550184069AL (1330/1335/1340/1345/1350/1355 )--38x38 to 48x48galvanized6.2Plasticcylindricalnot hardened26---0.162

3.63 €

1 4 Days 60.560.5752550101AL (1330/1335/1340/1345/1350/1355 )--38x38 to 48x48galvanized6.2Plasticcylindricalnot hardened26---0.226

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized Number of wheels [piece] 1
Tread material Thermoplastic electrically conductive none Housing design drawn
Tread color Grey

Tech Support