Swivel Castors with polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IK-PALB-100-R-3-GP
L-IK-PALZ-125-R-3-GP
L-IL-PALB-080-G-3
L-IL-PALB-080-R-3
L-IL-PALB-100-G-3
L-IL-PALB-100-R-3
L-IL-PALB-125-G-3
L-IL-PALB-125-R-3
L-IL-PALB-150-G-3
L-IL-PALB-150-R-3
L-IL-PALB-200-G-3
L-IL-PALB-200-R-3
L-IP-PALZ-250-G-3-GP
L-IS-PALZ-175-R-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
Rim material Swivel Radius
(mm)
electrically conductive Clevis bearing seal Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

18.48 €

1 5 Days 1351101003520012845Roller bearing-105Steel galvanized80Sheet steel housing, galvanizedgalvanized11Polyamide---Whitecrowned--0.8

17.05 €

1 5 Days 1351101253530015548Roller bearing-105Steel galvanized80Sheet steel housing, galvanizedgalvanized11Polyamide110.5--Whitecylindrical--0.95

6.85 €

1 4 Days 10580803315010036BearingIL (LCW/BCW)80Steel galvanized60--9-76.5none-----0.549

7.24 €

1 4 Days 10580803315010036Roller bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized9Polyamide76.5--Whitecrowned--0.65

8.37 €

1 5 Days 105801003520012536BearingIL (LCW/BCW)80Steel galvanized60--9-86.5none-----0.646

9.71 €

1 4 Days 105801003520012536Roller bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized9Polyamide86.5--Whitecrowned--0.7

11.69 €

1 5 Days 105801253620015536BearingIL (LCW/BCW)80Steel galvanized60--9-99none-----0.89

12.86 €

1 4 Days 105801253620015536Roller bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized9Polyamide99--Whitecrowned--0.9

18.86 €

1 5 Days 1351101504030018552BearingIL (LCW/BCW)105Steel galvanized80--11-127none-----1.546

18.84 €

1 4 Days 1351101504030018552Roller bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized11Polyamide127--Whitecrowned--1.69

21.49 €

1 5 Days 1351102004835023554BearingIL (LCW/BCW)105Steel galvanized80--11-157none-----2.05

26.78 €

1 4 Days 1351102004835023554Roller bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized11Polyamide154--Whitecrowned--2.2

80.10 €

1 5 Days 1751752505845029070BearingIP (LL/LB (air)140-140----195none-----4.4

25.11 €

1 4 Days 1351051754835020852Roller bearingIS (LI/BI)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized11Polyamide142.3-Gasket ring redWhitecylindrical-20902.046

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Number of wheels [piece] 1
Clevis bearing type Clevis with double ball bearing Clevis connection riveted Tread material Polyamide
Housing classification Standard housing IL

Tech Support