Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IM-PUZK-125-K-3-DSN-EC
Part Number
|
---|
L-IM-PUZK-125-K-3-DSN-EC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Stop Type | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.90 € | 1 | 5 Days | 105 | 80 | 125 | 40 | 250 | 155 | 40 | - | IM (LU/BU) | 80 | - | 60 | - | - | 8.5 | - | - | - | - | Polyamide | Polyurethane | 117 | electrically conductive | - | - | - | - | - | DS-N (double stop in the wake) | - | - | Medium weight housing IM | - | - | 1.65 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
This page is Swivel Castors with double stop and polyurethane wheel, part number L-IM-PUZK-125-K-3-DSN-EC.
You can find the detail information about specifications and dimensions on part number L-IM-PUZK-125-K-3-DSN-EC.
Configure
Basic Attributes
Wheel bearing
Housing material RR
Material Description Housing
Surface coating
panel thickness(mm)
Number of wheels [piece]
Clevis bearing type
Clevis connection
Housing design
Tread color
Tread type
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Rim material
Tread material
Swivel Radius(mm)
electrically conductive
Stop Type
Housing classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-HB-PUZG-150-K-3-DSV |
L-HB-PUZG-200-K-3-DSV |
L-HB-PUZG-200-K-3-DSV-B80 |
L-HB-PUZG-250-K-3-DSV |
L-IM-PUZK-160-K-3-DSN-EC |
L-IM-PUZK-200-K-3-DSN-EC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Stop Type | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.70 € | 1 | 5 Days | 135 | 110 | 150 | 50 | 700 | 200 | 55 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 130 | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 7.45 | ||
152.84 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 1000 | 245 | 60 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 160 | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 9.6 | ||
252.00 € | 1 | 20 Days | 175 | 140 | 200 | 80 | 1500 | 255 | 70 | Ball-bearing | HB (LP/BP) | 140 | Steel galvanized | 105 | - | - | 15 | - | 1 | - | bolted | Molding | Polyurethane | - | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 15.64 | ||
192.16 € | 1 | 5 Days | 135 | 110 | 250 | 50 | 1200 | 295 | 70 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 195 | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 11.4 | ||
98.44 € | 1 | 4 Days | 135 | 110 | 160 | 50 | 380 | 200 | 56 | - | IM (LU/BU) | 105 | - | 80 | - | - | 10.5 | - | - | - | - | Polyamide | Polyurethane | 202 | electrically conductive | - | - | - | - | - | DS-N (double stop in the wake) | - | - | Medium weight housing IM | - | - | 3.35 | ||
128.33 € | 1 | 5 Days | 135 | 110 | 200 | 47 | 500 | 245 | 56 | - | IM (LU/BU) | 105 | - | 80 | - | - | 10.5 | - | - | - | - | Polyamide | Polyurethane | 202 | electrically conductive | - | - | - | - | - | DS-N (double stop in the wake) | - | - | Medium weight housing IM | - | - | 3.8 |