Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IL-PUZK-080-K-3-DSN
Part Number
|
---|
L-IL-PUZK-080-K-3-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Stop Type | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.32 € | 1 | 5 Days | 105 | 80 | 80 | 35 | 150 | 100 | 36 | Ball-bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 2 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 130 | none | drawn | Blue | cylindrical | 2 | 60 | DS-N (double stop in the wake) | 8.1 | 43 | Standard housing IL | -20 | 80 | 0.85 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
This page is Swivel Castors with double stop and polyurethane wheel, part number L-IL-PUZK-080-K-3-DSN.
You can find the detail information about specifications and dimensions on part number L-IL-PUZK-080-K-3-DSN.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Material Description Housing
Surface coating
Screw hole(mm)
panel thickness(mm)
Number of wheels [piece]
Clevis bearing type
Clevis connection
Rim material
Tread material
Swivel Radius(mm)
electrically conductive
Housing design
Tread color
Tread type
fork strength(mm)
Overall height housing (to center axis)(mm)
Stop Type
Axle bore housing(mm)
Light width(mm)
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-HB-PUZG-200-K-3-DSV |
L-HB-PUZG-200-K-3-DSV-B80 |
L-HB-PUZG-250-K-3-DSV |
L-IL-PUZK-100-K-3-DSN |
L-IL-PUZK-125-K-3-DSN |
L-IL-PUZK-150-K-3-DSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Stop Type | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.84 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 1000 | 245 | 60 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 160 | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 9.6 | ||
252.00 € | 1 | 20 Days | 175 | 140 | 200 | 80 | 1500 | 255 | 70 | Ball-bearing | HB (LP/BP) | 140 | Steel galvanized | 105 | - | - | 15 | - | 1 | - | bolted | Molding | Polyurethane | - | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 15.64 | ||
192.16 € | 1 | 5 Days | 135 | 110 | 250 | 50 | 1200 | 295 | 70 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 195 | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 11.4 | ||
17.48 € | 1 | 4 Days | 105 | 80 | 100 | 35 | 180 | 125 | 36 | Ball-bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 2.5 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 130 | none | drawn | Blue | cylindrical | 2.5 | 75 | DS-N (double stop in the wake) | 8.1 | 43 | Standard housing IL | -20 | 80 | 0.95 | ||
23.19 € | 1 | 4 Days | 105 | 80 | 125 | 40 | 225 | 155 | 37 | Ball-bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 3 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 130 | none | drawn | Blue | cylindrical | 3 | 92.5 | DS-N (double stop in the wake) | 8.1 | 53 | Standard housing IL | -20 | 80 | 1.2 | ||
42.62 € | 1 | 5 Days | 135 | 110 | 150 | 45 | 300 | 185 | 52 | Ball-bearing | IL (LCW/BCW) | 105 | Steel galvanized | 80 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 11 | 3 | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 203 | none | drawn | Blue | cylindrical | 3 | - | DS-N (double stop in the wake) | 12.1 | 63 | Standard housing IL | -20 | 80 | 2.45 |