Swivel Castors with double stop and elastic polyurethane wheel (L-IM-EPUA-200-K-3-DSN)

Swivel Castors with double stop and elastic polyurethane wheel L-IM-EPUA-200-K-3-DSN

Click on this image to zoom in.

Click on this image to zoom in.

  • Swivel Castors with double stop and elastic polyurethane wheel L-IM-EPUA-200-K-3-DSN
  • Swivel Castors with double stop and elastic polyurethane wheel L-IM-EPUA-200-K-3-DSN

Product Details:

Manufacturer part number: L-IM-EPUA-200-K-3-DSN

Brand: TORWEGGE

Price: 88.79

Delivery time: 5 Days


Technical Data:

Plate length: 135 mm

Plate width: 110 mm

Wheel diameter: 200 mm

Wheel width: 50 mm

Load capacity dynamic: 600 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IM-EPUA-200-K-3-DSN

Part Number
L-IM-EPUA-200-K-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Swivel Radius
(mm)
fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

88.79 €

1 5 Days 13511020050600245561058010.54202412634.1

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IM (LU/BU) Housing material RR Steel galvanized Material Description Housing Medium weight, pressed housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Rim material Aluminum
Tread material Elastic polyurethane electrically conductive none Tread color Blue
Stop Type DS-N (double stop in the wake) Housing classification Medium weight housing IM

This page is Swivel Castors with double stop and elastic polyurethane wheel, part number L-IM-EPUA-200-K-3-DSN.
You can find the detail information about specifications and dimensions on part number L-IM-EPUA-200-K-3-DSN.

Variation of this product

Part Number
L-IM-EPUA-100-K-3-DSN
L-IM-EPUA-125-K-3-DSN
L-IM-EPUA-160-K-3-DSN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Swivel Radius
(mm)
fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

36.18 €

1 5 Days 10580100302001284080608.53.51173.58431.45

48.70 €

1 4 Days 10580125403001554080608.53.51173.510531.7

74.93 €

1 5 Days 13511016050500200561058010.54202412633.45

Tech Support