Stainless steel swivel Castors with double stop and polypropylene wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-PPBL-080-K-3-DSN
L-IV-PPBL-100-K-3-DSN
L-IV-PPBL-125-K-3-DSN
L-IV-PPBL-160-K-3-DSN
L-IV-PPBL-200-K-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
Weight
(kg)

27.52 €

1 5 Days 10080803013010832806091100.62

28.29 €

1 5 Days 100801003013012832806091100.66

31.44 €

1 5 Days 100801253513015532806091140.758

58.69 €

1 5 Days 130106160402701975210580111501.5

65.33 €

1 5 Days 130106200502702404910580111531.95

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IV (LF/BF) Housing material RR Stainless Steel Rim material Polypropylene
Tread material Polypropylene electrically conductive none Tread color White
Housing classification Stainless steel standard series IV

Tech Support