Stainless steel swivel Castors with double stop

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-PALK-080-R-3-DSN-EC
L-IV-PALK-100-R-3-DSN-EC
L-IV-PALK-125-R-3-DSN-EC
L-IV-PAM-150-K-3-DSN-EC
L-IV-PAM-200-K-3-DSN-EC
L-IV-TPBK-080-K-3-DSN
L-IV-TPBK-100-K-3-DSN
L-IV-TPBK-125-K-3-DSN
L-IV-TPBK-160-K-3-DSN
L-IV-TPBK-200-K-3-DSN
L-MV-PUZK-080-K-3-DSN
L-MV-PUZK-100-K-3-DSN
L-MV-PUZK-125-K-3-DSN
L-MV-PUZK-150-K-3-DSN
L-MV-PUZK-200-K-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Number of wheels [piece] Rim material Tread material Swivel Radius
(mm)
electrically conductive Tread color Stop Type Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

31.63 €

1 5 Days 10080803013010832Roller bearingIV (LF/BF)80608-PolyamidePolyamide110electrically conductive--Stainless steel standard series IV--0.62

38.21 €

1 5 Days 100801003513012832Roller bearingIV (LF/BF)80608-PolyamidePolyamide110electrically conductive--Stainless steel standard series IV--0.82

45.84 €

1 5 Days 100801254013015532Roller bearingIV (LF/BF)806010-PolyamidePolyamide117electrically conductive--Stainless steel standard series IV--1.1

112.72 €

1 5 Days 1301061504527019552Ball-bearingIV (LF/BF)10580121PolyamidePolyamide151electrically conductive--Stainless steel standard series IV--2.49

143.25 €

1 5 Days 1301062005027024549Ball-bearingIV (LF/BF)10580121PolyamidePolyamide153electrically conductive--Stainless steel standard series IV--2.45

27.72 €

1 5 Days 1008080308010832--80609-PolypropyleneThermoplastic110none-DS-N (double stop in the wake)Stainless steel standard series IV--0.65

28.04 €

1 5 Days 10080100309012832--80609-PolypropyleneThermoplastic110none-DS-N (double stop in the wake)Stainless steel standard series IV--0.7

31.99 €

1 4 Days 100801253510015532--80609-PolypropyleneThermoplastic114none-DS-N (double stop in the wake)Stainless steel standard series IV--0.78

60.14 €

1 5 Days 1301061604018019752--1058011-PolypropyleneThermoplastic150--DS-N (double stop in the wake)Stainless steel standard series IV--1.55

68.01 €

1 5 Days 1301062005022024049--1058011-PolypropyleneThermoplastic153--DS-N (double stop in the wake)Stainless steel standard series IV--2.05

65.02 €

1 5 Days 10084803515010847Ball bearing VAMV (LNC/BNC)80609-PolyamidePolyurethane111noneBlue-Heavy stainless steel MV series-20800.884

67.75 €

1 5 Days 100841003520012847Ball bearing VAMV (LNC/BNC)80609-PolyamidePolyurethane113noneBlue-Heavy stainless steel MV series-20801.05

83.19 €

1 5 Days 100841254025015651Ball bearing VAMV (LNC/BNC)80609-PolyamidePolyurethane128noneBlue-Heavy stainless steel MV series-20801.384

137.58 €

1 5 Days 1321101504540019560Ball bearing VAMV (LNC/BNC)1058012-PolyamidePolyurethane157noneBlue-Heavy stainless steel MV series-20802.6

145.82 €

1 5 Days 1321102005050024359Ball bearing VAMV (LNC/BNC)1058012-PolyamidePolyurethane159noneBlue-Heavy stainless steel MV series-20803.17

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

Tech Support