Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IV-TPBK-100-K
Part Number
|
---|
B-IV-TPBK-100-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | electrically conductive | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.74 € | 1 | 5 Days | 100 | 80 | 100 | 30 | 90 | 128 | 80 | 60 | 9 | none | 0.5 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Housing Series Type | IV (LF/BF) |
---|---|---|---|---|---|
Rim material | Polypropylene | Tread material | Thermoplastic | Housing classification | Stainless steel standard series IV |
This page is Stainless steel fixed castors, approx. 85° Shore A, part number B-IV-TPBK-100-K.
You can find the detail information about specifications and dimensions on part number B-IV-TPBK-100-K.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
electrically conductive
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-IV-TPBK-080-K |
B-IV-TPBK-125-K |
B-IV-TPBK-160-K |
B-IV-TPBK-200-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | electrically conductive | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.58 € | 1 | 5 Days | 100 | 80 | 80 | 30 | 80 | 108 | 80 | 60 | 9 | none | 0.45 | ||
16.23 € | 1 | 4 Days | 100 | 80 | 125 | 35 | 100 | 155 | 80 | 60 | 9 | none | 0.534 | ||
36.29 € | 1 | 5 Days | 130 | 106 | 160 | 40 | 180 | 197 | 105 | 80 | 11 | - | 1.2 | ||
42.28 € | 1 | 5 Days | 130 | 106 | 200 | 50 | 220 | 240 | 105 | 80 | 11 | - | 1.55 |