Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-AV-TPGK-100-G
Part Number
|
---|
B-AV-TPGK-100-G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Surface coating | Screw hole (mm) | Housing design | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.47 € | 1 | 4 Days | 76 | 70 | 100 | 32 | 80 | 133 | 35 | 50 | 60 | Without | 8.3 | drawn | 0.454 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Bearing |
---|---|---|---|---|---|
Housing material RR | Stainless Steel | Number of wheels [piece] | 1 | Rim material | Polypropylene |
Tread material | Thermoplastic | electrically conductive | none | Tread type | cylindrical |
Housing classification | Stainless steel apparatus castors AV |
This page is Stainless steel Castors with thermoplastic wheel, part number B-AV-TPGK-100-G.
You can find the detail information about specifications and dimensions on part number B-AV-TPGK-100-G.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Surface coating
Screw hole(mm)
Housing design
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-AV-TPGK-050-G |
B-AV-TPGK-075-G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Surface coating | Screw hole (mm) | Housing design | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.25 € | 1 | 4 Days | 60 | 60 | 50 | 18 | 40 | 70 | 26 | 45 | 45 | - | 6.5 | - | 0.098 | ||
12.03 € | 1 | 21 Days | 60 | 60 | 75 | 25 | 60 | 101 | 26 | 45 | 45 | Without | 6.5 | drawn | 0.214 |