Stainless steel fixed Castors with polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HV-PAM-125-K
B-HV-PAM-150-K
B-HV-PAM-200-K
B-IV-PALB-080-G
B-IV-PALB-100-G
B-IV-PALB-125-G
B-IV-PALB-125-G-GP
B-IV-PALB-200-G
B-IV-PALK-080-R-3-EC
B-IV-PALK-100-R-3-EC
B-IV-PALK-125-R-3-EC
B-IV-PALZ-160-G
B-IV-PAM-150-K-EC
B-IV-PAM-200-K-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Number of wheels [piece] Rim material Tread material electrically conductive Housing classification Weight
(kg)

80.87 €

1 5 Days 13511012540400178-HV (RLP/RBP)10580-----Heavy stainless steel series HV2.76

102.20 €

1 5 Days 13511015045700211-HV (RLP/RBP)10580-----Heavy stainless steel series HV3.3

114.26 €

1 5 Days 135110200501000250-HV (RLP/RBP)10580-----Heavy stainless steel series HV3.75

10.72 €

1 5 Days 100808033130108BearingIV (LF/BF)8060-----Stainless steel standard series IV0.42

12.48 €

1 5 Days 1008010035130128BearingIV (LF/BF)8060-----Stainless steel standard series IV0.5

18.30 €

1 5 Days 1008012535130155BearingIV (LF/BF)8060-----Stainless steel standard series IV0.7

27.12 €

1 5 Days 13511012536200160BearingIV (LF/BF)10580-----Stainless steel standard series IV0.75

34.33 €

1 5 Days 13010620050270240BearingIV (LF/BF)10580-----Stainless steel standard series IV1.65

21.75 €

1 5 Days 100808030130108-IV (LF/BF)80608-PolyamidePolyamideelectrically conductiveStainless steel standard series IV0.4

24.67 €

1 5 Days 1008010035130128-IV (LF/BF)80608-PolyamidePolyamideelectrically conductiveStainless steel standard series IV0.45

30.44 €

1 5 Days 1008012540130155-IV (LF/BF)806010-PolyamidePolyamideelectrically conductiveStainless steel standard series IV0.55

30.18 €

1 5 Days 13010616040270197BearingIV (LF/BF)10580-----Stainless steel standard series IV1.02

88.73 €

1 4 Days 13010615045270195--1058012-PolyamidePolyamideelectrically conductiveStainless steel standard series IV1.6

117.53 €

1 4 Days 13010620050270245Ball-bearingIV (LF/BF)10580121PolyamidePolyamideelectrically conductiveStainless steel standard series IV2.15

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate

Tech Support