Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-MV-EPUK-200-K
Part Number
|
---|
B-MV-EPUK-200-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.64 € | 1 | 4 Days | 132 | 110 | 200 | 50 | 450 | 243 | 59 | 105 | 80 | 12 | 2.9 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Housing Series Type | MV (LNC/BNC) |
---|---|---|---|---|---|
Rim material | Polyamide | Tread material | Elastic polyurethane | electrically conductive | none |
Housing classification | Heavy stainless steel MV series | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |
This page is Stainless steel fixed Castors with elastic polyurethane wheel, approx. 80° Shore A, part number B-MV-EPUK-200-K.
You can find the detail information about specifications and dimensions on part number B-MV-EPUK-200-K.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-MV-EPUK-080-K |
B-MV-EPUK-100-K |
B-MV-EPUK-125-K |
B-MV-EPUK-160-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.06 € | 1 | 5 Days | 100 | 84 | 80 | 35 | 130 | 108 | 47 | 80 | 60 | 9 | 0.69 | ||
31.58 € | 1 | 5 Days | 100 | 84 | 100 | 35 | 180 | 128 | 47 | 80 | 60 | 9 | 0.82 | ||
48.83 € | 1 | 5 Days | 100 | 84 | 125 | 40 | 200 | 156 | 51 | 80 | 60 | 9 | 1.05 | ||
78.74 € | 1 | 5 Days | 132 | 110 | 160 | 45 | 300 | 200 | 60 | 105 | 80 | 12 | 2.45 |