Double heavy duty Castors with polyurethane wheel, approx. 92° Shore A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HD-PUZG-125-K
B-HD-PUZG-150-K
B-HD-PUZG-200-K
B-HD-PUZG-250-K
B-HD-PUZG-300-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Surface coating Screw hole
(mm)
electrically conductive Housing design Tread type Weight
(kg)

115.52 €

1 20 Days 17514012535500177140105Painted13noneweldedcylindrical5.4

140.19 €

1 5 Days 170170150401000210130130-13----

-

1 Quote 200200200502200270160160-17----

302.04 €

1 5 Days 230230250602800320190190-19----

340.41 €

1 5 Days 230230300704000375190190-19---36.5

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type HD-DLR/DBR Housing material RR Steel Rim material Molding
Tread material Polyurethane Tread color Orange Housing classification Heavy Duty Double Rollers HD

Tech Support