Double heavy duty fixed Castors with polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HD-PAH-125-K
B-HD-PAH-150-K
B-HD-PAH-200-K
B-HD-PAH-250-K
B-HD-PAH-300-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Surface coating Screw hole
(mm)
Number of wheels [piece] Housing design Tread type Weight
(kg)

94.91 €

1 20 Days 17514012535500177140105Painted132weldedcylindrical4.5

204.44 €

1 5 Days 170170150401000210130130Painted132weldedcylindrical6.55

130.01 €

1 5 Days 200200200502200270160160-172--11.6

286.44 €

1 5 Days 230230250602800350190190-19---18.7

226.46 €

1 5 Days 230230300604000375190190-19---19.7

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type HD-DLR/DBR Housing material RR Steel Rim material Polyamide
Tread material Polyamide electrically conductive none Tread color White
Housing classification Heavy Duty Double Rollers HD

Tech Support