Fixed Castors with thermoplastic wheel, optical as with standard solid rubber wheels

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IL-STPK-080-R
B-IL-STPK-080-R-GRAU
B-IL-STPK-100-R
B-IL-STPK-100-R-GRAU
B-IL-STPK-125-R
B-IL-STPK-125-R-GRAU
B-IL-STPK-160-R
B-IL-STPK-160-R-GRAU
B-IL-STPK-200-R
B-IL-STPK-200-R-GRAU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Tread color fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Weight
(kg)

5.91 €

1 5 Days 10580803250100-806092Black2608.143Standard housing IL-

6.08 €

1 5 Days 10580803250100-806092Grey2608.143--

7.16 €

1 5 Days 105801003270125-806092.5Black2.5758.143Standard housing IL-

7.40 €

1 4 Days 105801003270125-806092.5Grey2.5758.143--

9.33 €

1 5 Days 105801253510015537806093Black392.58.153-0.7

9.62 €

1 4 Days 105801253510015537806093Grey392.58.153-0.7

16.36 €

1 5 Days 13511016040120190-10580113Black311012.163Standard housing IL-

15.30 €

1 5 Days 13511016048120190-10580113Grey311012.163-1.4

18.52 €

1 4 Days 135110200482052355410580113Black313512.163-1.85

18.51 €

1 5 Days 135110200482052355410580113Grey313512.163-1.85

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Roller bearing
Housing Series Type IL (LCW/BCW) Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Rim material Polypropylene
Tread material Thermoplastic electrically conductive none

Tech Support