Fixed Castors with wheel flange

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HB-SPG-100-K
B-HB-SPG-125-K
B-HB-SPG-150-K
B-HB-SPG-200-K
B-HB-SPG-250-K-GP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Surface coating Screw hole
(mm)
electrically conductive Tread color Weight
(kg)

56.15 €

1 5 Days 13511010040015010580-11none-4.4

58.36 €

1 4 Days 13511012550017010580-11none-4.85

62.49 €

1 5 Days 13511015070020010580-11none-5.5

88.42 €

1 5 Days 135110200110024510580-11none-9.7

153.66 €

1 5 Days 1751402501500305140105Painted15-Blue-

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type HB (LP/BP) Housing material RR Steel Material Description Housing Heavy steel welded construction, galvanized
Rim material Molding Tread material Guss Housing design welded
Tread type rising to the axis approx. 3 ° Housing classification Heavy load series HB

Tech Support