Fixed Castors with polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HB-PAH-100-K
B-HB-PAH-125-K
B-HB-PAH-150-K
B-HB-PAH-200-K
B-HB-PAH-250-K
B-HB-PAH-250-K-B58-GP
B-HB-PAH-300-K
B-HN-PAHU-065-K
B-IK-PALZ-125-R-GP
B-IL-PALB-080-G
B-IL-PALB-080-R
B-IL-PALB-100-G
B-IL-PALB-100-R
B-IL-PALB-125-G
B-IL-PALB-125-R
B-IL-PALB-150-G
B-IL-PALB-150-R
B-IL-PALB-200-G
B-IL-PALB-200-R
B-IL-PALK-080-R-3-EC
B-IL-PALK-100-R-EC
B-IL-PALK-125-R-3-EC
B-IL-PAM-150-K-EC
B-IL-PAM-200-K-EC
B-IM-PAM-080-K
B-IM-PAM-080-K-EC
B-IM-PAM-100-K
B-IM-PAM-100-K-EC
B-IM-PAM-125-K
B-IM-PAM-125-K-EC
B-IM-PAM-150-K
B-IM-PAM-150-K-EC
B-IM-PAM-200-K
B-IM-PAM-200-K-EC
B-IM-PAM-250-K
B-IP-PALZ-250-G-GP
B-IS-PALZ-058-R-SCHWARZ
B-IS-PALZ-065-R-SCHWARZ
B-IS-PALZ-100-3-GP
B-IS-PALZ-175-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Rim material electrically conductive Housing design Tread color Tread type fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

39.88 €

1 5 Days 13511010040500150--HB (LP/BP)105-80--11--PolyamidenoneweldedWhite-----Heavy load series HB-25902.17

40.26 €

1 5 Days 13511012550700170--HB (LP/BP)105-80--11--PolyamidenoneweldedWhite-----Heavy load series HB-25902.7

40.90 €

1 5 Days 13511015050800200--HB (LP/BP)105-80--11--PolyamidenoneweldedWhite-----Heavy load series HB-25903.1

56.75 €

1 5 Days 135110200501300245--HB (LP/BP)105-80--11--PolyamidenoneweldedWhite-----Heavy load series HB-25903.7

65.56 €

1 4 Days 135110250501500295--HB (LP/BP)105-80--11--PolyamidenoneweldedWhite-----Heavy load series HB-25904.2

103.43 €

1 5 Days 175140250581700305--HB (LP/BP)140-105--15--PolyamidenoneweldedWhite-----Heavy load series HB-25906.6

156.93 €

1 5 Days 175140300602000355--HB (LP/BP)140-105--15--PolyamidenoneweldedWhite-----Heavy load series HB-25907.6

13.72 €

1 4 Days 100100655050095-Ball-bearingHN (501/502)80Painted steel80-Painted black11-1Polyamidenone-Blackcrowned3621255---0.774

13.37 €

1 5 Days 13511012538300155-Roller bearingIL (LCW/BCW)105Steel galvanized105Sheet steel housing, galvanizedgalvanized--1Polyamide--Whitecylindrical----Standard housing IL--0.9

5.03 €

1 5 Days 100808033150100-BearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized921-none---2-8.143Standard housing IL--0.37

5.85 €

1 4 Days 100808033150100-Roller bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized--1Polyamide--Whitecrowned----Standard housing IL--0.45

6.25 €

1 4 Days 100801003520012536BearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized92.51-none---2.5-8.143Standard housing IL--0.43

7.00 €

1 4 Days 1008010035200125-Roller bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized--1Polyamide--Whitecrowned----Standard housing IL--0.5

9.96 €

1 5 Days 1008012536200155-BearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized931-none---3-8.153Standard housing IL--0.689

11.15 €

1 4 Days 1008012536200155-Roller bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized--1Polyamide--Whitecrowned----Standard housing IL--0.85

15.79 €

1 4 Days 13511415040300185-BearingIL (LCW/BCW)105Steel galvanized80Heavy sheet steel housing, galvanizedgalvanized1131-none---3-12.163Standard housing IL--1.4

14.54 €

1 4 Days 13511415040300185-Roller bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized--1Polyamide--Whitecrowned----Standard housing IL--1.35

18.22 €

1 4 Days 13511420048350235-BearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized1131-none---3-12.163Standard housing IL--1.8

21.68 €

1 4 Days 13511420048350235-Roller bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized--1Polyamide--Whitecrowned----Standard housing IL--1.8

13.29 €

1 5 Days 100808035150100-Roller bearingIL (LCW/BCW)80-60--9--Polyamideelectrically conductive-Black-----Standard housing IL-20900.43

19.08 €

1 5 Days 1008010035150125-Roller bearingIL (LCW/BCW)80-60--9--Polyamideelectrically conductive-Black-----Standard housing IL-20900.52

25.10 €

1 5 Days 1008012535200155-Roller bearingIL (LCW/BCW)80-60--9--Polyamideelectrically conductive-Black-----Standard housing IL-20900.75

58.68 €

1 5 Days 13511015045350185-Ball-bearingIL (LCW/BCW)105-80--11--Polyamideelectrically conductive-Black-----Standard housing IL-20901.7

79.64 €

1 5 Days 13511420050350235-Ball-bearingIL (LCW/BCW)105-80--11-1Polyamideelectrically conductive-Black-----Standard housing IL-20902.26

10.73 €

1 5 Days 102908035200108-Ball-bearingIM (LU/BU)105Steel galvanized60Medium weight, pressed housing, galvanizedgalvanized8.53.51PolyamidenonedrawnWhite-3.5-843Medium weight housing IM-25900.65

21.59 €

1 5 Days 105808035200108-Ball-bearingIM (LU/BU)80-60-galvanized8.5--Polyamideelectrically conductive-Anthracite-----Medium weight housing IM-25900.7

12.08 €

1 4 Days 1029010035300128-Ball-bearingIM (LU/BU)80Steel galvanized60Medium weight, pressed housing, galvanizedgalvanized8.53.51PolyamidenonedrawnWhite-3.5-843Medium weight housing IM-25900.8

25.70 €

1 5 Days 1058010035300128-Ball-bearingIM (LU/BU)80-60-galvanized8.5--Polyamideelectrically conductive-Anthracite-----Medium weight housing IM-25900.85

16.16 €

1 5 Days 1029012540350155-Ball-bearingIM (LU/BU)80Steel galvanized60Medium weight, pressed housing, galvanizedgalvanized8.53.51PolyamidenonedrawnWhite-3.5-1053Medium weight housing IM-25901.1

41.62 €

1 5 Days 1058012540400128-Ball-bearingIM (LU/BU)80-60-galvanized8.5--Polyamideelectrically conductive-Anthracite-----Medium weight housing IM-25901.15

29.55 €

1 5 Days 13511415045500195-Ball-bearingIM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.541PolyamidenonedrawnWhite-4-1263Medium weight housing IM-25901.8

62.62 €

1 5 Days 13511415045500195-Ball-bearingIM (LU/BU)105-80-galvanized10.5--Polyamideelectrically conductive-Anthracite-----Medium weight housing IM-25901.85

31.05 €

1 4 Days 13511420050500245-Ball-bearingIM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.541PolyamidenonedrawnWhite-4-1263Medium weight housing IM-25902.6

83.87 €

1 5 Days 13511420050500245-Ball-bearingIM (LU/BU)105-80-galvanized10.5--Polyamideelectrically conductive-Anthracite-----Medium weight housing IM-25902.65

55.21 €

1 5 Days 13511025060700297-Ball-bearingIM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.551PolyamidenonedrawnWhite-5-1277Medium weight housing IM-25903.95

55.80 €

1 5 Days 23012825058450290-Bearing-190Steel galvanized75Sheet steel housing, galvanizedgalvanized14.541-nonedrawn--41651280Standard housing IL--3.75

10.48 €

1 4 Days 955458257576-Roller bearingIL (LCW/BCW)71Steel galvanized24Lightweight, pressed sheet steel housing, galvanizedgalvanized--1Polyamide--Blackcylindrical----Standard housing IL--0.182

6.92 €

1 4 Days 9554653010087-Roller bearingIL (LCW/BCW)71Steel galvanized24Lightweight, pressed sheet steel housing, galvanizedgalvanized--1Polyamide--Blackcrowned----Standard housing IL--0.268

13.64 €

1 4 Days 13511010038200128-Roller bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized--1Polyamide--Whitecylindrical----Standard housing IL--0.55

22.91 €

1 5 Days 13511017548350208-Roller bearingIL (LCW/BCW)105Steel galvanized105Lightweight, pressed sheet steel housing, galvanizedgalvanized--1Polyamide--Whitecylindrical----Standard housing IL-20901.52

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Tread material Polyamide

Tech Support