Fixed Castors with pneumatic wheel, sheet steel rim

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IL-LRS1-200-R
B-IP-LRS1-230-R
B-IP-LRS1-260-R
B-IP-LRS1-260-R-4PR
B-IP-LRS1-400-R
B-IP-LRS2-260-R
B-IP-LRS2-400-R
B-IP-LRS3-230-R
B-IP-LRS4-245-R
B-IP-LRS5-300-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Housing design Overall height housing (to center axis)
(mm)
Weight
(kg)

31.59 €

1 5 Days 1351142005075235IL (LCW/BCW)1058011drawn-1.7

36.82 €

1 5 Days 13511423065130260IP (LL/LB (air)1058011drawn-2.25

45.97 €

1 5 Days 23013026085200295IP (LL/LB (air)1907514.5drawn-3.97

54.66 €

1 5 Days 23013026085200295IP (LL/LB (air)1907514.5drawn-4.1

152.44 €

1 5 Days 150150400100250458IP (LL/LB (air)12512510welded-6.4

47.74 €

1 5 Days 23013026085200295IP (LL/LB (air)1907514.5drawn-4.07

159.41 €

1 5 Days 150150400100250458IP (LL/LB (air)12512510welded-6.4

38.42 €

1 5 Days 13511423065130260IP (LL/LB (air)1058011drawn1452.27

171.75 €

1 5 Days 23013024580250288IP (LL/LB (air)1907515drawn-2.85

171.22 €

1 5 Days 150150300100250408IP (LL/LB (air)12512510welded-7.79

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Roller bearing
Housing material RR Steel galvanized Material Description Housing Sheet steel housing, galvanized Surface coating galvanized
Number of wheels [piece] 1 Rim material Sheet steel, painted Tread material Pneumatic tires
electrically conductive none Tread color Black Tread type crowned
Housing classification Standard housing IL Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 50

Tech Support