Fixed Castors with pneumatic wheel, plastic rim

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-IP-LRK3-230-R

Part Number
B-IP-LRK3-230-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.66 €

1 5 Days

Loading...

  1. 1

Basic information

Plate length(mm) 135 Plate width(mm) 110 Wheel diameter(mm) 230
Wheel width(mm) 65 Load capacity dynamic(kg) 130 overall height(mm) 260
Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Roller bearing
Housing Series Type IP (LL/LB (air) Bolt Hole Length(mm) 105 Housing material RR Steel galvanized
Bolt hole width(mm) 80 Screw hole(mm) 11 Rim material Plastic
Tread material Pneumatic tires Housing design drawn Tread type crowned
Housing classification Standard housing IL Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 50
Weight(kg) 2.1

This page is Fixed Castors with pneumatic wheel, plastic rim, part number B-IP-LRK3-230-R.
You can find the detail information about specifications and dimensions on part number B-IP-LRK3-230-R.

Tech Support