Apparatus rolls with lock and back hole as a set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AL-TPBK-050-K-1-DSN-VE4
L-AL-TPBK-075-K-1-DSN-VE4
L-AL-TPGK-050-G-1-DSN-VE4
L-AL-TPGK-075-G-1-DSN-VE4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Wheel bearing Surface coating Bolt hole Ø
(mm)
Tread color Weight
(kg)

16.53 €

1 5 Days 50184070Ball-bearing-10.2-0.848

20.65 €

1 6 Days 752550100Ball-bearing-10.2-1.224

12.10 €

1 5 Days 50184070Bearinggalvanized10.5Grey0.768

15.26 €

1 5 Days 752550100Bearinggalvanized10.5Grey1.144

Loading...

  1. 1

Basic information

Discharge swivel castor(mm) 25 Rolls and case type Steering housing Mounting type Baack hole
Housing material RR Steel galvanized Clevis connection riveted Rim material Polypropylene
Tread material Thermoplastic Housing design drawn Stop Type DS-N (double stop in the wake)
Housing classification Apparatus rolls easily AL Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support